1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Inline Tie【100 Pieces Per Package】 (IT9100-C0)

CABLE ACCESSARY CABLE TIE

Inline Tie (IT9100-C0)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The head is low and it does not block. It is safe since the cut surface on the cable tie does not expose.
[Features]
· The head is low and does not become a nuisance. Furthermore, the cut section of the cable tie is safe because it does not stick out.
· The inline cable tie has is serrated on the outer side, and the inline cable is inserted into the head from the side.
· This makes it possible to bind in a shape near a circle even for large bundled wires.
· Weather-resistant and can be used outdoors even if colored.
[Applications]
· When you would like to prevent damage due to the notches of the bundle. Times such as when you want to identify by color outdoors.

Part Number
IT9100-C0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Color Environment resistance

฿ 1,698.97

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

62 Day(s) 100358BlackWeather-Resistant / Flame Retardant

Loading...

  1. 1

Basic Information

Width(mm) 8.9 Material Weatherproof nylon 66 Flame retardant grade (main raw materials) UL94V-2
Recommended tools GTH/PTH Operating temperature range (Min - Max)(°C) -59 to +85