(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The head is low and it does not block. It is safe since the cut surface on the cable tie does not expose.
[Features]
· The head is low and does not become a nuisance. Furthermore, the cut section of the cable tie is safe because it does not stick out.
· The inline cable tie has is serrated on the outer side, and the inline cable is inserted into the head from the side.
· This makes it possible to bind in a shape near a circle even for large bundled wires.
· Weather-resistant and can be used outdoors even if colored.
[Applications]
· When you would like to prevent damage due to the notches of the bundle. Times such as when you want to identify by color outdoors.
Part Number |
---|
IT9115-CUV2 |
IT9115-CUV2A |
IT9115-CUV4A |
IT9115-CUV4Y |
IT9115-CUV5A |
IT9115-CUV5B |
IT9115-CUV6 |
IT9115-CUV6A |
IT9115-CUV6B |
IT9115-CUV7A |
IT9115-CUV16B |
IT9115-CUV18 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Band Diameter (mm) | Overall Length (mm) | Color | Environment resistance |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,532.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 115 | 389 | [Other] Red | Flame Retardant | ||
฿ 2,163.48 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | 115 | 389 | [Other] Bright red | Flame Retardant | ||
฿ 2,163.48 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | 115 | 389 | [Other] Tan | Flame Retardant | ||
฿ 3,532.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 12 Day(s) | 115 | 389 | [Other] Yellow | Flame Retardant | ||
฿ 3,532.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 115 | 389 | [Other] Green | Flame Retardant | ||
฿ 2,163.48 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | 115 | 389 | [Other] Deep Green | Flame Retardant | ||
฿ 2,163.48 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | 115 | 389 | [Other] Dark blue | Flame Retardant | ||
฿ 3,532.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 115 | 389 | [Other] Light blue | Flame Retardant | ||
฿ 2,163.48 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | 115 | 389 | [Other] Cobalt blue | Flame Retardant | ||
฿ 2,163.48 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | 115 | 389 | [Other] Purple | Flame Retardant | ||
฿ 3,766.67 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | Quote | 115 | 389 | [Other] Pink | Flame Retardant | ||
฿ 2,163.48 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 62 Day(s) | 115 | 389 | [Other] Brown | Flame Retardant |
Loading...
Width(mm) | 8.9 | Material | Weatherproof nylon 66 | Flame retardant grade (main raw materials) | UL94V-2 |
---|---|---|---|---|---|
Recommended tools | GTH/PTH | Operating temperature range (Min - Max)(°C) | -59 to +85 |
How can we improve?
How can we improve?