(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a UL flame retardant VW-1 shrinkage tube.
[Features]
· It is UL standard VW-1 graded certified product.
· It can be used on heat-sensitive wire products since the shrinkage temperature is low and it can reduce time for insulation, protection and identification.
· It can prevent from dust and drip entering.
[Applications]
· It can be used for insulation protection and identification on terminal and cable that require flame resistance for its application.
Internal diameter (before contraction)(mm) | 6.4 | Wall Thickness (after shrinking)(mm) | 0.6 | Shrinkage Rate | 2:1 |
---|---|---|---|---|---|
Material | Polyolefin | Color | Black | Flame Retardant | Available |
Adhesive | NA | Tube Length(mm) | 1219 | Representative Standard | UL / CSA |
Continuous operating temperature range (Min)(°C) | -55 | Continuous operating temperature range (Max)(°C) | 135 | Quantity of units ordered | 1 Pack |
Number with packs | 25 pcs. |
How can we improve?
How can we improve?