1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Size Combination Pack, Heat Shrink Tube【8-14 Pieces Per Package】

Size Combination Pack, Heat Shrink Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 605.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Standard type heat shrink tube of UL/CSA certified.
[Features]
· A pack with combinations of different sizes.
· Satisfies the standard required in DINVDE0100, ICE64 and IEC364.
· In Europe and other countries, the tube can be used for electric products and machines that operates in high voltage.
· Use of heat gun HSG-115V-650 is recommended.
[Applications]
· Ideal for equipment wiring insulation, protection, terminal processing and identification.

Part Number
HSTT-YK1
HSTT-YK2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFeatures Nominal Size
(Inch)

฿ 605.14

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

14 Pieces Per Package

1 Day(s) 10Small1/16, 3/32, 1/8, 3/16, 1/4, 3/8, 1/2 (2 of each)

฿ 656.00

TUBE HEAT-SHRINKABLE TUBE 1 Pack(s)

8 Pieces Per Package

10 Day(s) 10Large Type3/8, 1/2, 3/4, and 1 (2 of each)

Loading...

  1. 1

Basic Information

Shrinkage Rate 2:1 Material Polyolefin Color Black
Flame Retardant Available Adhesive NA Tube Length(mm) 152
Representative Standard UL / CSA Continuous operating temperature range (Min)(°C) -55 Continuous operating temperature range (Max)(°C) 135