1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clutch Lock Terminal Block Ultra Compact Series (assembly type) TW (TW1012)

TERMINAL BLOCK TERMINAL

Clutch Lock Terminal Block Ultra Compact Series (assembly type) TW (TW1012)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rail type compact modular terminal block.

[Features]
· A rail type compact modular terminal block as part of the compact series (assembly type).
· Although the number of poles is limited, it also does not need assembling and so helps keep costs down.
· In addition, it has obtained c-UL-us standard and TÜV certification as an EN/IEC standard conforming product, allowing for use internationally (the 50A product only has c-UL-us certification).

Part Number
TW1012 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)

฿ 370.06

฿ 197.39

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 12

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method Direct attachment Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Rated current (JIS)(A) 10 Rated current (IEC)(A) 16
Rated current (UL)(A) 10 Pitch Between Terminals(mm) 4.6 Cover (accessory) NA
Nameplate (included) NA Passage Applicable Color Gray
Button (clutch lock terminal block) With Button Specification type Without Screw Protective Structure IP20
UL Standard C-UL standard CE standard
TÜV standard

Please check the type/dimensions/specifications of the part TW1012 in the Clutch Lock Terminal Block Ultra Compact Series (assembly type) TW series.

Products with similar specification

Part Number
TW1010
TW1016
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Poles
(Pole)

฿ 311.23

1 Piece(s) Same day 10

฿ 481.55

1 Piece(s) Same day 16