(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small and space saving device terminal block.
[Features]
· Two level terminal block is ideal when multiple control circuit terminals are required in tight spaces.
· The positions of the upper and lower level terminals are each shifted by a half-pole, enabling wiring to be performed on either the upper or lower level.
· In addition to the regular self-up terminal, a jump-up terminal is also available in which it is retained with the screw lifted up. These allow the connection of round crimp terminals without the use of screws, drastically reducing the amount of work required.
· A two-level type terminal block compatible with 15 mm wide and 35 mm wide IEC rails.
· TÜV certified EN / IEC standard compliant products.
· A snap-on structure for easier mounting between units, and for easier removal.
Wiring Method | Screw | Mounting Method | DIN rail mount | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Screw Size | M3.5 | Number of input/outputs | 1-to-1 x 2 |
Rated current (JIS)(A) | 20 | Rated current (IEC)(A) | 20 | Pitch Between Terminals(mm) | 8 |
Cover (accessory) | NA | Nameplate (included) | NA | Passage | Applicable |
Screw Specifications | Self-up | Specifications | General Use | Number with packs(Piece) | 20 |
Specification type | 2-stage type | TÜV standard | ○ |
Please check the type/dimensions/specifications of the part TTJ8N in the 2-Stage Type Terminal Block, TTJ Series series.
How can we improve?
How can we improve?