(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A large capacity type branching terminal block. A number of variations are available for use in an increasing number of applications. Features rated current configured especially for applications using heat-resistant wires.
[Features]
· Can be used for multiple branches in space saving installations.
· Can help reduce the amount of work required for branch wiring.
Features rated current settings which were configured especially for applications using heat-resistant wires.
Part Number |
---|
TQB200D04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles (Pole) | Screw Size | Number of input/outputs | Rated current (JIS) (A) | Rated current (UL) (A) | Pitch Between Terminals (mm) | Screw Specifications | Secondary side terminal screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,125.59 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 7 Day(s) | 4 | M10 | [Other] 2 to 7 | 250 | 230 | 77.5 | Stud | M6 x 4 / M5 x 3 |
Loading...
Wiring Method | Screw | Mounting Method | Other special types | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Cover (accessory) | NA | Nameplate (included) | Available | Passage | Fail |
Color | Black | Specifications | For branch | UL Standard | ○ |
Please check the type/dimensions/specifications of the part TQB200D04 in the Terminal Block for Large-capacity Series Branch series.
Part Number |
---|
TQB100D04 |
TQB200D01 |
TQB200D02 |
TQB400D01 |
TQB400D02 |
TQB400D03 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Poles (Pole) | Screw Size | Number of input/outputs | Rated current (JIS) (A) | Rated current (UL) (A) | Pitch Between Terminals (mm) | Screw Specifications | Secondary side terminal screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,725.80 | 1 Piece(s) | Same day | 4 | M8 | [Other] 2 to 7 | 130 | 130 | 60 | Stud | M5 x 7 | ||
฿ 1,401.19 | 1 Piece(s) | 7 Day(s) | 1 | M10 | [Other] 2 to 7 | 250 | 230 | 77.5 | Stud | M6 x 4 / M5 x 3 | ||
฿ 2,640.64 | 1 Piece(s) | 7 Day(s) | 2 | M10 | [Other] 2 to 7 | 250 | 230 | 77.5 | Stud | M6 x 4 / M5 x 3 | ||
฿ 2,337.81 | 1 Piece(s) | 7 Day(s) | 1 | M12 | [Other] 2 to 6 | 400 | 380 | 112 | Stud | M10 x 2 / M8 x 1 / M6 x 2 / M4 x 1 | ||
฿ 4,501.79 | 1 Piece(s) | 5 Day(s) | 2 | M12 | [Other] 2 to 6 | 400 | 380 | 112 | Stud | M10 x 2 / M8 x 1 / M6 x 2 / M4 x 1 | ||
฿ 6,665.77 | 1 Piece(s) | 5 Day(s) | 3 | M12 | [Other] 2 to 6 | 400 | 380 | 112 | Stud | M10 x 2 / M8 x 1 / M6 x 2 / M4 x 1 |
How can we improve?
How can we improve?