1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Terminal Block for Large-capacity Series Branch (Part Number)

TERMINAL BLOCK TERMINAL

Terminal Block for Large-capacity Series Branch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 675.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A large capacity type branching terminal block. A number of variations are available for use in an increasing number of applications. Features rated current configured especially for applications using heat-resistant wires.

[Features]
· Can be used for multiple branches in space saving installations.
· Can help reduce the amount of work required for branch wiring.
Features rated current settings which were configured especially for applications using heat-resistant wires.

Part Number
TQB400D04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)
Screw Size Number of input/outputs Rated current (JIS)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)
Screw Specifications Secondary side terminal screw

฿ 8,829.74

TERMINAL BLOCK TERMINAL 1 Piece(s) 7 Day(s) 4M12[Other] 2 to 6400380112StudM10 x 2 / M8 x 1 / M6 x 2 / M4 x 1

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Other special types Parts/Completed products Assembled product
Cover (accessory) NA Nameplate (included) Available Passage Fail
Color Black Specifications For branch UL Standard

Please check the type/dimensions/specifications of the part TQB400D04 in the Terminal Block for Large-capacity Series Branch series.

Products with similar specification

Part Number
TQB100D04
TQB200D01
TQB200D02
TQB60D01
TQB60D02
TQB60D03
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Poles
(Pole)
Screw Size Number of input/outputs Rated current (JIS)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)
Screw Specifications Secondary side terminal screw

฿ 2,725.80

1 Piece(s) Same day 4M8[Other] 2 to 713013060StudM5 x 7

฿ 1,401.19

1 Piece(s) 7 Day(s) 1M10[Other] 2 to 725023077.5StudM6 x 4 / M5 x 3

฿ 2,640.64

1 Piece(s) 7 Day(s) 2M10[Other] 2 to 725023077.5StudM6 x 4 / M5 x 3

฿ 675.10

1 Piece(s) Same day 1M6[Other] 2 to 5908550With Circular WasherM4 x 5

฿ 952.48

1 Piece(s) 5 Day(s) 2M6[Other] 2 to 5908550With Circular WasherM4 x 5

฿ 1,380.91

1 Piece(s) Same day 3M6[Other] 2 to 5908550With Circular WasherM4 x 5