1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Screw-Upwards Terminal Block Assembly Type

Flexible Screw-Upwards Terminal Block Assembly Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 193.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An already assembled screw up type flexible terminal block. A cover and name plate sticker are included. Assembly should be relatively straightforward.

[Features]
· The flexible terminal block can be purchased as individual parts, just like with rail type terminal blocks.
· Enables assembly with just the required number of poles and assembly as and when needed. Eliminates the need to stock units by the number of poles.
· Furthermore, the shaft-less design makes it easy to assemble (for assembly, a connection press fitter is required).
· A rationally designed product series offering both JIT (Just In Time) capability and affordability.
· c-UL-us standard certified (compatible with both field and factory wiring).
· TÜV certified based on EN / IEC standards.

Part Number
TEU1104SALE
TEU1106
TEU1108
TEU1110SALE
TEU804
TEU805
TEU806
TEU808
TEU810
TEU812
TEU814SALE
TEU816
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)
Screw Size Rated current (JIS)
(A)
Rated current (IEC)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)

฿ 305.42

฿ 173.60

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 4M430303011

฿ 362.69

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 6M430303011

฿ 449.35

TERMINAL BLOCK TERMINAL 1 Piece(s) 7 Day(s) 8M430303011

฿ 616.65

฿ 331.14

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 10M430303011

฿ 193.67

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 4M3.52020208

฿ 228.87

TERMINAL BLOCK TERMINAL 1 Piece(s) 7 Day(s) 5M3.52020208

฿ 254.65

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 6M3.52020208

฿ 329.19

TERMINAL BLOCK TERMINAL 1 Piece(s) 7 Day(s) 8M3.52020208

฿ 391.99

TERMINAL BLOCK TERMINAL 1 Piece(s) 7 Day(s) 10M3.52020208

฿ 460.83

TERMINAL BLOCK TERMINAL 1 Piece(s) 7 Day(s) 12M3.52020208

฿ 598.84

฿ 319.72

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 14M3.52020208

฿ 592.46

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 16M3.52020208

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Cover (accessory) Available Nameplate (included) Available
Passage Applicable Screw Specifications Screw-up Color Black
UL Standard C-UL standard CE standard
TÜV standard JIS