(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A safety-first assembly terminal block with an IP20 finger protection structure. No terminal cover required. An overseas standards certified product.
[Features]
· A panel mounting terminal block consisting of a finger protection type terminal block and a shaft.
· The finger protection structure ensures there are no exposed live parts on the terminal. Ideal for improved safety performance.
· Available with a variety of standard pole numbers, allowing for the most appropriate type to be chosen given the budget available.
· c-UL-us and TÜV certified, allowing use globally.
· Furthermore, for the UL certification it is approved for UL field wiring. For the TÜV certification, it is an acknowledged IP20 product.
· The protection grade, based on IEC60529 standards, is IP20.
· The body color of the terminal block is gray.
Part Number |
---|
TFPM1504 |
TFPM2002 |
TFPM2003 |
TFPM2004 |
TFPM2006 |
TFPM2008 |
TFPM2010 |
TFPM2012 |
TFPM2014 |
TFPM2016 |
TFPM2018 |
TFPM4002 |
TFPM4003 |
TFPM4004 |
TFPM4016 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles (Pole) | Screw Size | Rated current (JIS) (A) | Rated current (IEC) (A) | Rated current (UL) (A) | Pitch Between Terminals (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 175.23 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 4 | M3 | 15 | 15 | 10 | 7 | ||
฿ 125.30 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 2 | M3.5 | 20 | 20 | 15 | 8 | ||
฿ 150.73 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 7 Day(s) | 3 | M3.5 | 20 | 20 | 15 | 8 | ||
฿ 176.31 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 7 Day(s) | 4 | M3.5 | 20 | 20 | 15 | 8 | ||
฿ 227.48 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 7 Day(s) | 6 | M3.5 | 20 | 20 | 15 | 8 | ||
฿ 270.78 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 7 Day(s) | 8 | M3.5 | 20 | 20 | 15 | 8 | ||
฿ 328.41 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 7 Day(s) | 10 | M3.5 | 20 | 20 | 15 | 8 | ||
฿ 379.58 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 7 Day(s) | 12 | M3.5 | 20 | 20 | 15 | 8 | ||
฿ 432.45 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 7 Day(s) | 14 | M3.5 | 20 | 20 | 15 | 8 | ||
฿ 483.61 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 7 Day(s) | 16 | M3.5 | 20 | 20 | 15 | 8 | ||
฿ 536.64 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 7 Day(s) | 18 | M3.5 | 20 | 20 | 15 | 8 | ||
฿ 145.30 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 7 Day(s) | 2 | M4 | 40 | 40 | 25 | 11 | ||
฿ 183.75 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 7 Day(s) | 3 | M4 | 40 | 40 | 25 | 11 | ||
฿ 222.20 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 4 | M4 | 40 | 40 | 25 | 11 | ||
฿ 685.02 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 7 Day(s) | 16 | M4 | 40 | 40 | 25 | 11 |
Loading...
Wiring Method | Screw | Mounting Method | Direct attachment | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of input/outputs | 1 to 1 | Cover (accessory) | NA | Nameplate (included) | Available |
Passage | Applicable | Screw Specifications | Jump-up | Color | Gray |
Specifications | General Use | Specification type | Finger Protection | Protective Structure | IP20 |
UL Standard | ○ | C-UL standard | ○ | CE standard | ○ |
TÜV standard | ○ |
How can we improve?
How can we improve?