1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Finger Protection Terminal Block Jump-Up (Rail Type)【20-50 Pieces Per Package】 (Part Number)

TERMINAL BLOCK TERMINAL

Finger Protection Terminal Block Jump-Up (Rail Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 845.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A safety-first terminal block with an IP20 finger protection structure. No terminal cover required. An overseas standards certified product.

[Features]
· The finger protection structure ensures there are no exposed live parts on the terminal. Ideal for improved safety performance.
· c-UL-us and TÜV certified, allowing use globally.
· Furthermore, for the UL certification it is approved for UL field wiring. For the TÜV certification, it is an acknowledged IP20 product.
· The protection grade, based on IEC60529 standards, is IP20.
· The body color of the terminal block is gray.
· Terminal blocks that can be used for grounding iron rails (TFE series) are also available.
· The body color is a two-tone green and yellow color, making it easier to discern from the standard terminal.

· A jump-up terminal is used for the terminal screws (not a touch lock type).
· In addition to a rail type terminal block which can be freely assembled with the required numbers of poles by the customer, a terminal block that does not use a rail (TFPM series) is also available.

Part Number
TFP40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipScrew Size Rated current (JIS)
(A)
Rated current (IEC)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)
Nameplate (included) Passage Color Specifications Number with packs
(Piece)

฿ 1,259.52

TERMINAL BLOCK TERMINAL 1 Pack(s)

50 Pieces Per Package

5 Day(s) M440402511NAApplicableGrayGeneral Use50

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Number of input/outputs 1 to 1 Cover (accessory) NA
Screw Specifications Jump-up Specification type Finger Protection Protective Structure IP20
UL Standard C-UL standard CE standard
TÜV standard

Please check the type/dimensions/specifications of the part TFP40 in the Finger Protection Terminal Block Jump-Up (Rail Type) series.

Products with similar specification

Part Number
TFE20
TFP15
TFP20
TFP80
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipScrew Size Rated current (JIS)
(A)
Rated current (IEC)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)
Nameplate (included) Passage Color Specifications Number with packs
(Piece)

฿ 1,206.14

1 Pack(s)

20 Pieces Per Package

5 Day(s) M3.5---9.5AvailableFailGreen, YellowFor Grounding20

฿ 1,030.10

1 Pack(s)

50 Pieces Per Package

5 Day(s) M31515107NAApplicableGrayGeneral Use50

฿ 879.17

1 Pack(s)

50 Pieces Per Package

Same day M3.52020158NAApplicableGrayGeneral Use50

฿ 845.94

1 Pack(s)

20 Pieces Per Package

5 Day(s) M580603014NAApplicableGrayGeneral Use20