(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A safety-first terminal block with an IP20 finger protection structure. No terminal cover required. An overseas standards certified product.
[Features]
· The finger protection structure ensures there are no exposed live parts on the terminal. Ideal for improved safety performance.
· c-UL-us and TÜV certified, allowing use globally.
· Furthermore, for the UL certification it is approved for UL field wiring. For the TÜV certification, it is an acknowledged IP20 product.
· The protection grade, based on IEC60529 standards, is IP20.
· The body color of the terminal block is gray.
· Terminal blocks that can be used for grounding iron rails (TFE series) are also available.
· The body color is a two-tone green and yellow color, making it easier to discern from the standard terminal.
· A jump-up terminal is used for the terminal screws (not a touch lock type).
· In addition to a rail type terminal block which can be freely assembled with the required numbers of poles by the customer, a terminal block that does not use a rail (TFPM series) is also available.
Part Number |
---|
TFP15 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Screw Size | Rated current (JIS) (A) | Rated current (IEC) (A) | Rated current (UL) (A) | Pitch Between Terminals (mm) | Nameplate (included) | Passage | Color | Specifications | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,030.10 | TERMINAL BLOCK TERMINAL | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | M3 | 15 | 15 | 10 | 7 | NA | Applicable | Gray | General Use | 50 |
Loading...
Wiring Method | Screw | Mounting Method | DIN rail mount | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Number of input/outputs | 1 to 1 | Cover (accessory) | NA |
Screw Specifications | Jump-up | Specification type | Finger Protection | Protective Structure | IP20 |
UL Standard | ○ | C-UL standard | ○ | CE standard | ○ |
TÜV standard | ○ |
Please check the type/dimensions/specifications of the part TFP15 in the Finger Protection Terminal Block Jump-Up (Rail Type) series.
Part Number |
---|
TFE20 |
TFP20 |
TFP40 |
TFP80 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Screw Size | Rated current (JIS) (A) | Rated current (IEC) (A) | Rated current (UL) (A) | Pitch Between Terminals (mm) | Nameplate (included) | Passage | Color | Specifications | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,206.14 | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | M3.5 | - | - | - | 9.5 | Available | Fail | Green, Yellow | For Grounding | 20 | ||
฿ 879.17 | 1 Pack(s) | 50 Pieces Per Package | Same day | M3.5 | 20 | 20 | 15 | 8 | NA | Applicable | Gray | General Use | 50 | ||
฿ 1,259.52 | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | M4 | 40 | 40 | 25 | 11 | NA | Applicable | Gray | General Use | 50 | ||
฿ 845.94 | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | M5 | 80 | 60 | 30 | 14 | NA | Applicable | Gray | General Use | 20 |
How can we improve?
How can we improve?