1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clutch Lock Terminal Block, Compact Series (Rail Type) Standard Type (2-Stage)【20 Pieces Per Package】

TERMINAL BLOCK TERMINAL

Clutch Lock Terminal Block, Compact Series (Rail Type) Standard Type (2-Stage)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,994.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A two level type, designed with an emphasis on ease of use while still maintaining its compact size.

[Features]
· Designed with an emphasis on ease of use while still maintaining its compact size, including such design features as a unified wiring direction for connections, etc.
· Up to two shorting bars can be added per pole, making it convenient for common wiring.
· The standard color for the main body is gray.
· A two-level type is also available, making it ideal for use in space saving type installation.

Part Number
TTW20D
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,994.71

TERMINAL BLOCK TERMINAL 1 Pack(s)

20 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of input/outputs 1-to-1 x 2 Rated current (JIS)(A) 20 Rated current (IEC)(A) 22
Rated current (UL)(A) 15 Pitch Between Terminals(mm) 4.6 Cover (accessory) NA
Nameplate (included) NA Passage Applicable Color Gray
Button (clutch lock terminal block) With Button Number with packs(Piece) 20 Specification type Without Screw
Protective Structure IP20 UL Standard C-UL standard
CE standard TÜV standard

Please check the type/dimensions/specifications of the part TTW20D in the Clutch Lock Terminal Block, Compact Series (Rail Type) Standard Type (2-Stage) series.