1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Assembly Terminal Block TC 10 SU Series (TC10SU03)

TERMINAL BLOCK TERMINAL

Assembly Terminal Block TC 10 SU Series (TC10SU03)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A jump-up terminal block that can be assembled with a predetermined number of poles. Such detailed frames allow for selections to be made according to budget.

[Features]
· All models include a cover and name plate sticker (sold separately for TC300 to TC600).
· A screw-up type for efficient wiring work is also available (TC10SU).

Part Number
TC10SU03 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)

฿ 160.14

฿ 96.18

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 3

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Screw Size M3 Number of input/outputs 1 to 1 Rated current (JIS)(A) 15
Pitch Between Terminals(mm) 8 Cover (accessory) Available Nameplate (included) Available
Passage Applicable Screw Specifications Jump-up Color Black
Specifications General

Please check the type/dimensions/specifications of the part TC10SU03 in the Assembly Terminal Block TC 10 SU Series series.

Products with similar specification

Part Number
TC10SU08
TC10SU10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Poles
(Pole)

฿ 287.61

1 Piece(s) Same day 8

฿ 346.45

1 Piece(s) Same day 10