1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pan-Wrap Mounting Tool

Pan-Wrap Mounting Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 228.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
• This is a dedicated tool for pan wrap mounting.

 
Part Number
PWT38
PWT50
PWT75
PWT100
PWT150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaximum Banding Cable Diameter
(mm)
Material Applicable Pan-wrap Quantity of units ordered
(Pieces per Unit)
JAN Code Trusco Code Operating Temperature Range
(°C)

฿ 228.00

BANDLE LINE TUBES 1 Piece(s) 14 Day(s) -----0074983222575403-7995-29 to 49

฿ 351.61

TUBE OPTION 1 Piece(s) 12 Day(s) 1014.0ABSPW5010---

฿ 369.00

TUBE OPTION 1 Piece(s) 12 Day(s) -20.6ABSPW7510---

฿ 608.00

TUBE OPTION 1 Piece(s) 10 Day(s) -28.2ABSPW10010---

฿ 608.00

TUBE OPTION 1 Piece(s) 12 Day(s) 1042.4ABSPW15010---

Loading...

  1. 1

Basic Information

Color White