1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pan-Wrap

Pan-Wrap
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 4,400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves shorter working times that are 1/9 of that found with spiral wrapping.

[Features]
• This product provides gentle and guaranteed protection while maintaining the flexibility of wires and cables.
• This product uses a unique slot shape for increased flexibility, and wires can be removed from any point as needed.
• The large overlapping section allows a single size to be used for a wide range of cable bundle diameters whereby reducing the number of different items required b.
• The dedicated mounting tool opens 180° so bundled cable can be easily and quickly inserted, whereby achieving a reduced total costs.

 
Part Number
PW50F-T
PW50F-T20
PW50FR-T20Y
PW50FR-TY
PW75F-C
PW75F-C20
PW75FR-C20Y
PW75FR-CY
PW100F-C
PW100FR-C20YSALE
PW100FR-CYSALE
PW150F-L
PW150F-L20
PW150FR-LY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTube internal diameter
(mm)
Maximum Banding Cable Diameter
(mm)
Material Packing Unit
(m)
Color Length
(m)
JAN Code Trusco Code Operating Temperature Range
(°C)

฿ 5,657.00

TUBE 1 Piece(s) 10 Day(s) 101214.0Polyethylene60.96Natural60.96---40 to 50

฿ 5,657.00

TUBE 1 Piece(s) 10 Day(s) 101214.0Polyethylene60.96Black60.96---40 to 50

฿ 8,793.00

BANDLE LINE TUBES 1 Piece(s) 12 Day(s) -1214.0Flame retardant polyethylene60.96Black60.96---40 to 50

฿ 8,793.00

BANDLE LINE TUBES 1 Piece(s) 12 Day(s) -1214.0Flame retardant polyethylene-White60.960074983107773403-7944-20 to 75

฿ 4,400.00

TUBE 1 Piece(s) 10 Day(s) 1018.320.6Polyethylene30.48Natural30.48---40 to 50

฿ 4,400.00

TUBE 1 Piece(s) 10 Day(s) 1018.320.6Polyethylene30.48Black30.48---40 to 50

฿ 6,909.00

BANDLE LINE TUBES 1 Piece(s) 12 Day(s) -18.320.6Flame retardant polyethylene30.48Black30.48---40 to 50

฿ 6,909.00

BANDLE LINE TUBES 1 Piece(s) 19 Day(s) -18.320.6Flame retardant polyethylene-White30.480074983107780403-7961-20 to 75

฿ 8,793.00

TUBE 1 Piece(s) 12 Day(s) -20.628.6Polyethylene30.48Natural30.48---40 to 50

฿ 11,937.00

฿ 10,980.85

BANDLE LINE TUBES 1 Piece(s) 19 Day(s) -20.628.6Flame retardant polyethylene30.48Black30.48---40 to 50

฿ 11,937.00

฿ 10,980.85

BANDLE LINE TUBES 1 Piece(s) 12 Day(s) -20.628.6Flame retardant polyethylene30.48Natural30.48---40 to 50

฿ 7,537.00

TUBE 1 Piece(s) 14 Day(s) -28.641.3Polyethylene15.24Natural15.24---40 to 50

฿ 7,537.00

TUBE 1 Piece(s) 12 Day(s) 1028.641.3Polyethylene15.24Black15.24---40 to 50

฿ 10,680.00

BANDLE LINE TUBES 1 Piece(s) 19 Day(s) -28.641.3Flame retardant polyethylene-White15.240074983107803403-7880-20 to 75

Loading...

  1. 1

Basic Information

Operating Environment For Indoor Use Standard UL