1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
spiral wrapping (Part Number)

BANDLE LINE TUBES

spiral wrapping
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 495.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

This product is a spiral tube certified by UL.

[Features]
• It protects wires, tubes, and other components from abrasion.
• There are 7 types of materials available to suit indoor and outdoor uses, as well as environments with rigorous usage conditions, and has comes in a variety of external diameters ranging from ⌀3.2 mm to ⌀25.4 mm.
• They can be easily and quickly mounted.

 
Part Number
T25FR-CY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Material Product Type Operating Temperature Range
(℃)
Tube internal diameter
(mm)
Tube outer diameter
(mm)
Material Packing Unit
(m)
Color Operating Environment Wire bundle range
(φ/mm)
Standard Length
(m)
Thickness
(mm)
JAN Code Trusco Code Flame-Retardant Grade Operating Temperature Range
(°C)

฿ 7,605.00

BANDLE LINE TUBES 1 Piece(s) 19 Day(s) --Polyethylene--20~754.36.4Flame retardant polyethylene (94V-0)30.48WhiteIndoor4.4 to 12.7UL----UL94V-0-20 to 75

Loading...

  1. 1

Please check the type/dimensions/specifications of the part T25FR-CY in the spiral wrapping series.

Products with similar specification

Part Number
T100N-C
T100N-C0
T100P-C0
T25N-C0
T25N-M
T25R-C20Y
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSColor Material Product Type Operating Temperature Range
(℃)
Tube internal diameter
(mm)
Tube outer diameter
(mm)
Material Packing Unit
(m)
Color Operating Environment Wire bundle range
(φ/mm)
Standard Length
(m)
Thickness
(mm)
JAN Code Trusco Code Flame-Retardant Grade Operating Temperature Range
(°C)

฿ 20,403.92

1 Piece(s) 62 Day(s) -NaturalNylonOther-40~6523.125.4Nylon 6630.48NaturalIndoor25.4 to 76.2UL----UL94V-2-40 to 65

฿ 37,683.00

1 Piece(s) 19 Day(s) -BlackNylonOther-40~6523.125.4Weatherproof nylon 6630.48BlackOutdoors25.4 to 76.2UL----UL94V-2-40 to 65

฿ 24,080.00

1 Piece(s) 14 Day(s) -BlackPolypropylene--40~11523.825.4Weather resistant polypropylene-BlackOutdoors25.4 to 76.2UL30.480.80074983320264403-8088--40 to 115

฿ 4,270.00

1 Piece(s) 10 Day(s) -BlackNylonOther-40~655.26.4Weatherproof nylon 6630.48BlackOutdoors4.4 to 12.7UL----UL94V-2-40 to 65

฿ 16,314.32

1 Piece(s) 62 Day(s) -NaturalNylonOther-40~654.86.4Nylon 66304.8NaturalIndoor4.4 to 12.7UL----UL94V-2-40 to 65

฿ 4,037.00

1 Piece(s) 14 Day(s) -BlackPolyethylene--40~504.36.4Flame retardant polyethylene (94V-2)-BlackIndoor4.4 to 12.7-30.4810074983397129403-8223--40 to 50