(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This product is a spiral tube certified by UL.
[Features]
• It protects wires, tubes, and other components from abrasion.
• There are 7 types of materials available to suit indoor and outdoor uses, as well as environments with rigorous usage conditions, and has comes in a variety of external diameters ranging from ⌀3.2 mm to ⌀25.4 mm.
• They can be easily and quickly mounted.
Part Number |
---|
T62R-CY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Material | Product Type | Operating Temperature Range (℃) | Tube internal diameter (mm) | Tube outer diameter (mm) | Material | Packing Unit (m) | Color | Operating Environment | Wire bundle range (φ/mm) | Standard | Length (m) | Thickness (mm) | JAN Code | Trusco Code | Flame-Retardant Grade | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,773.00 | TUBE | 1 Piece(s) | 19 Day(s) | - | White | Polyethylene | Other | -40~50 | 12.7 | 15.9 | Flame retardant polyethylene (94V-2) | 30.48 | White | Indoor | 12.7 to 40.6 | UL | - | - | - | - | UL94V-2 | -40 to 50 |
Loading...
Please check the type/dimensions/specifications of the part T62R-CY in the spiral wrapping series.
Part Number |
---|
T100N-C |
T100N-C0 |
T100P-C0 |
T62T-Q |
T75F-C |
T75F-C0 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Color | Material | Product Type | Operating Temperature Range (℃) | Tube internal diameter (mm) | Tube outer diameter (mm) | Material | Packing Unit (m) | Color | Operating Environment | Wire bundle range (φ/mm) | Standard | Length (m) | Thickness (mm) | JAN Code | Trusco Code | Flame-Retardant Grade | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,403.92 | 1 Piece(s) | 62 Day(s) | - | Natural | Nylon | Other | -40~65 | 23.1 | 25.4 | Nylon 66 | 30.48 | Natural | Indoor | 25.4 to 76.2 | UL | - | - | - | - | UL94V-2 | -40 to 65 | ||
฿ 37,683.00 | 1 Piece(s) | 19 Day(s) | - | Black | Nylon | Other | -40~65 | 23.1 | 25.4 | Weatherproof nylon 66 | 30.48 | Black | Outdoors | 25.4 to 76.2 | UL | - | - | - | - | UL94V-2 | -40 to 65 | ||
฿ 24,080.00 | 1 Piece(s) | 14 Day(s) | - | Black | Polypropylene | - | -40~115 | 23.8 | 25.4 | Weather resistant polypropylene | - | Black | Outdoors | 25.4 to 76.2 | UL | 30.48 | 0.8 | 0074983320264 | 403-8088 | - | -40 to 115 | ||
฿ 35,087.00 | 1 Piece(s) | 12 Day(s) | 10 | Natural | Fluoropolymer (PTFE) | Other | -270~260 | 14.4 | 15.9 | fluoropolymer | 7.62 | Natural | Outdoors | 12.7 to 40.6 | UL | - | - | - | - | UL94V-0 | -270 to 260 | ||
฿ 4,539.55 | 1 Piece(s) | 62 Day(s) | - | Natural | Polyethylene | Other | -40~50 | 15.7 | 19.1 | Polyethylene | 30.48 | Natural | Indoor | 19.1 to 50.8 | UL | - | - | - | - | UL94HB | -40 to 50 | ||
฿ 7,853.32 | 1 Piece(s) | 62 Day(s) | - | Black | Polyethylene | Other | -40~50 | 15.7 | 19.1 | Weatherproof polyethylene | 30.48 | Black | Outdoors | 19.1 to 50.8 | UL | - | - | - | - | UL94HB | -40 to 50 |
How can we improve?
How can we improve?