(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This product is a spiral tube certified by UL.
[Features]
• It protects wires, tubes, and other components from abrasion.
• There are 7 types of materials available to suit indoor and outdoor uses, as well as environments with rigorous usage conditions, and has comes in a variety of external diameters ranging from ⌀3.2 mm to ⌀25.4 mm.
• They can be easily and quickly mounted.
Part Number |
---|
T19T-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color | Material | Product Type | Operating Temperature Range (℃) | Tube internal diameter (mm) | Tube outer diameter (mm) | Material | Packing Unit (m) | Color | Operating Environment | Wire bundle range (φ/mm) | Standard | Length (m) | Thickness (mm) | JAN Code | Trusco Code | Flame-Retardant Grade | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,847.97 | TUBE | 1 Piece(s) | 2 Day(s) | 10 | Natural | Fluoropolymer (PTFE) | Other | -270~260 | 3.2 | 4.8 | fluoropolymer | 30.48 | Natural | Outdoors | - | UL | - | - | - | - | UL94V-0 | -270 to 260 |
Loading...
How can we improve?
How can we improve?