1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

spiral wrapping

spiral wrapping
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 495.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

This product is a spiral tube certified by UL.

[Features]
• It protects wires, tubes, and other components from abrasion.
• There are 7 types of materials available to suit indoor and outdoor uses, as well as environments with rigorous usage conditions, and has comes in a variety of external diameters ranging from ⌀3.2 mm to ⌀25.4 mm.
• They can be easily and quickly mounted.

 
Part Number
T12F-C
T12F-C0
T12F-D
T12FR-C20Y
T12FR-CY
T12N-C
T12N-C0
T12N-D
T12R-CY
T19F-C
T19F-C0
T19FR-C20Y
T19FR-CY
T19N-C
T19N-C0
T19R-CY
T19T-C
T25F-C
T25F-C0
T25F-M
T25F-M0
T25FR-C20Y
T25FR-CY
T25N-C0
T25N-M
T25R-C20Y
T25R-CY
T38F-10J
T38F-C
T38F-TL
T38F-TL0
T38FR-C20Y
T38FR-CYSALE
T38N-C0
T38N-TL
T38P-C0
T38R-CY
T38R-TLY
T38T-L
T50F-10J
T50F-C
T50F-C0
T50F-TL
T50F-TL0
T50FR-C20Y
T50FR-CYSALE
T50N-C
T50N-C0
T50N-TL
T50N-TL0
T50P-C0
T50R-CY
T50R-TLY
T62F-C
T62F-C0
T62F-TL
T62F-TL0
T62FR-CYSALE
T62N-C
T62N-C0
T62R-CY
T62T-Q
T75F-C
T75F-C0
T75F-T
T75F-T0
T75FR-CYSALE
T75N-C
T75N-C0
T75N-T
T75R-CY
T75T-X
T100F-C
T100F-C0
T100FR-CY
T100N-C
T100N-C0
T100P-C0SALE
T100R-CY
T100T-X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Material Product Type Operating Temperature Range
(℃)
Tube internal diameter
(mm)
Tube outer diameter
(mm)
Material Packing Unit
(m)
Color Operating Environment Wire bundle range
(φ/mm)
Standard Length
(m)
Thickness
(mm)
JAN Code Trusco Code Flame-Retardant Grade Operating Temperature Range
(°C)

฿ 1,260.85

TUBE 1 Piece(s) 62 Day(s) -NaturalPolyethyleneOther-40~501.73.2Polyethylene30.48NaturalIndoor1.5–3.2UL----UL94HB-40 to 50

฿ 1,507.57

TUBE 1 Piece(s) 62 Day(s) -BlackPolyethyleneOther-40~501.73.2Weatherproof polyethylene30.48BlackOutdoors1.5–3.2UL----UL94HB-40 to 50

฿ 5,032.98

TUBE 1 Piece(s) 62 Day(s) -NaturalPolyethyleneOther-40~501.73.2Polyethylene152.40NaturalIndoor1.5–3.2UL----UL94HB-40 to 50

฿ 3,129.38

TUBE 1 Piece(s) 62 Day(s) -BlackPolyethyleneOther-20~751.73.2Flame retardant polyethylene (94V-0)30.48BlackIndoor1.5–3.2UL----UL94V-0-20 to 75

฿ 4,332.00

TUBE 1 Piece(s) 14 Day(s) -WhitePolyethyleneOther-20~751.73.2Flame retardant polyethylene (94V-0)30.48WhiteIndoor1.5–3.2UL----UL94V-0-20 to 75

฿ 2,016.00

TUBE 1 Piece(s) 12 Day(s) 10NaturalNylonOther-40~652.43.2Nylon 6630.48NaturalIndoor1.5–3.2UL----UL94V-2-40 to 65

฿ 2,515.00

TUBE 1 Piece(s) 19 Day(s) -BlackNylonOther-40~652.43.2Weatherproof nylon 6630.48BlackOutdoors1.5–3.2UL----UL94V-2-40 to 65

฿ 4,892.09

TUBE 1 Piece(s) 62 Day(s) -NaturalNylonOther-40~652.43.2Nylon 66152.40NaturalIndoor1.5–3.2UL----UL94V-2-40 to 65

฿ 1,876.00

TUBE 1 Piece(s) 14 Day(s) -WhitePolyethyleneOther-40~501.73.2Flame retardant polyethylene (94V-2)30.48WhiteIndoor1.5–3.2UL----UL94V-2-40 to 50

฿ 3,622.82

TUBE 1 Piece(s) 62 Day(s) -NaturalPolyethyleneOther-40~503.24.8Polyethylene30.48NaturalIndoor-UL----UL94HB-40 to 50

฿ 3,975.36

TUBE 1 Piece(s) 62 Day(s) -BlackPolyethyleneOther-40~503.24.3Weatherproof polyethylene30.48BlackOutdoors-UL----UL94HB-40 to 50

฿ 6,443.15

TUBE 1 Piece(s) 62 Day(s) -BlackPolyethyleneOther-20~753.24.8Flame retardant polyethylene (94V-0)30.48BlackIndoor-UL----UL94V-0-20 to 75

฿ 5,738.07

TUBE 1 Piece(s) 62 Day(s) -WhitePolyethyleneOther-20~753.24.8Flame retardant polyethylene (94V-0)30.48WhiteIndoor-UL----UL94V-0-20 to 75

฿ 2,917.73

TUBE 1 Piece(s) 2 Day(s) -----3.24.8Nylon 6630.48NaturalIndoor-UL----UL94V-2-40 to 65

฿ 3,763.71

TUBE 1 Piece(s) 62 Day(s) -BlackNylonOther-40~653.24.8Weatherproof nylon 6630.48BlackOutdoors-UL----UL94V-2-40 to 65

฿ 4,327.90

TUBE 1 Piece(s) 62 Day(s) -WhitePolyethyleneOther-40~503.24.8Flame retardant polyethylene (94V-2)30.48WhiteIndoor-UL----UL94V-2-40 to 50

฿ 15,847.97

TUBE 1 Piece(s) 2 Day(s) 10NaturalFluoropolymer (PTFE)Other-270~2603.24.8fluoropolymer30.48NaturalOutdoors-UL----UL94V-0-270 to 260

฿ 1,767.48

TUBE 1 Piece(s) 62 Day(s) -NaturalPolyethyleneOther-40~504.36.4Polyethylene30.48NaturalIndoor4.4 to 12.7UL----UL94HB-40 to 50

฿ 2,071.76

TUBE 1 Piece(s) 62 Day(s) -BlackPolyethyleneOther-40~504.36.4Weatherproof polyethylene30.48BlackOutdoors4.4 to 12.7UL----UL94HB-40 to 50

฿ 14,199.07

TUBE 1 Piece(s) 62 Day(s) -NaturalPolyethyleneOther-40~504.86.4Polyethylene304.8NaturalIndoor4.4 to 12.7UL----UL94HB-40 to 50

฿ 17,724.48

TUBE 1 Piece(s) 62 Day(s) -BlackPolyethyleneOther-40~504.86.4Weatherproof polyethylene30.48BlackOutdoors4.4 to 12.7UL----UL94HB-40 to 50

฿ 5,103.73

TUBE 1 Piece(s) 62 Day(s) -BlackPolyethyleneOther-20~754.86.4Flame retardant polyethylene (94V-0)30.48BlackIndoor4.4 to 12.7UL----UL94V-0-20 to 75

฿ 7,605.00

BANDLE LINE TUBES 1 Piece(s) 19 Day(s) --Polyethylene--20~754.36.4Flame retardant polyethylene (94V-0)30.48WhiteIndoor4.4 to 12.7UL----UL94V-0-20 to 75

฿ 4,270.00

TUBE 1 Piece(s) 10 Day(s) -BlackNylonOther-40~655.26.4Weatherproof nylon 6630.48BlackOutdoors4.4 to 12.7UL----UL94V-2-40 to 65

฿ 16,314.32

TUBE 1 Piece(s) 62 Day(s) -NaturalNylonOther-40~654.86.4Nylon 66304.8NaturalIndoor4.4 to 12.7UL----UL94V-2-40 to 65

฿ 4,037.00

BANDLE LINE TUBES 1 Piece(s) 14 Day(s) -BlackPolyethylene--40~504.36.4Flame retardant polyethylene (94V-2)-BlackIndoor4.4 to 12.7-30.4810074983397129403-8223--40 to 50

฿ 3,511.00

TUBE 1 Piece(s) 10 Day(s) -WhitePolyethyleneOther-40~504.36.4Flame retardant polyethylene (94V-2)30.48WhiteIndoor4.4 to 12.7UL----UL94V-2-40 to 50

฿ 495.02

BANDLE LINE TUBES 1 Piece(s) 14 Day(s) -NaturalPolyethylene--40~506.79.5Polyethylene-NaturalIndoor6.5 to 25.4-101.40074983112401403-8240--40 to 50

฿ 2,917.73

TUBE 1 Piece(s) 62 Day(s) -NaturalPolyethyleneOther-40~506.79.5Polyethylene30.48NaturalIndoor6.5 to 25.4UL----UL94HB-40 to 50

฿ 6,443.15

TUBE 1 Piece(s) 62 Day(s) -NaturalPolyethyleneOther-40~506.79.5Polyethylene76.20NaturalIndoor6.5 to 25.4UL----UL94HB-40 to 50

฿ 8,029.89

TUBE 1 Piece(s) 62 Day(s) -BlackPolyethyleneOther-40~506.79.5Weatherproof polyethylene76.20BlackOutdoors6.5 to 25.4UL----UL94HB-40 to 50

฿ 7,853.32

TUBE 1 Piece(s) 62 Day(s) -BlackPolyethyleneOther-20~756.79.5Flame retardant polyethylene (94V-0)30.48BlackIndoor6.5 to 25.4UL----UL94V-0-20 to 75

฿ 11,698.00

฿ 10,760.99

BANDLE LINE TUBES 1 Piece(s) 19 Day(s) --Polyethylene--20~756.79.5Flame retardant polyethylene (94V-0)-WhiteIndoor6.5 to 25.4-30.481.40074983107704403-8266--20 to 75

฿ 7,537.00

TUBE 1 Piece(s) 12 Day(s) -BlackNylonOther-40~658.09.5Weatherproof nylon 6630.48BlackOutdoors6.5 to 25.4UL----UL94V-2-40 to 65

฿ 8,205.86

TUBE 1 Piece(s) 62 Day(s) -NaturalNylonOther-40~656.79.5Nylon 6676.20NaturalIndoor6.5 to 25.4UL----UL94V-2-40 to 65

฿ 7,605.00

BANDLE LINE TUBES 1 Piece(s) 12 Day(s) -BlackPolypropylene--40~1157.99.5Weatherproof polypropylene-BlackOutdoors6.5 to 25.4UL30.480.80074983320240403-8291--40 to 115

฿ 4,757.76

TUBE 1 Piece(s) 12 Day(s) -WhitePolyethyleneOther-40~506.79.5Flame retardant polyethylene (94V-2)30.48WhiteIndoor6.5 to 25.4UL----UL94V-2-40 to 50

฿ 8,910.94

TUBE 1 Piece(s) 62 Day(s) -WhitePolyethyleneOther-40~506.79.5Flame retardant polyethylene (94V-2)76.20WhiteIndoor6.5 to 25.4UL----UL94V-2-40 to 50

฿ 16,557.25

TUBE 1 Piece(s) 8 Day(s) -NaturalFluoropolymer (PTFE)Other-270~2606.79.5fluoropolymer60.96NaturalOutdoors6.5 to 25.4UL----UL94V-0-270 to 260

฿ 669.17

BANDLE LINE TUBES 1 Piece(s) 19 Day(s) -NaturalPolyethylene--40~509.712.7Polyethylene-NaturalIndoor9.5 to 30.5-101.50074983112418403-8312--40 to 50

฿ 3,622.82

TUBE 1 Piece(s) 62 Day(s) -NaturalPolyethyleneOther-40~509.712.7Polyethylene30.48NaturalIndoor9.5 to 30.5UL----UL94HB-40 to 50

฿ 4,532.78

TUBE 1 Piece(s) 2 Day(s) 10BlackPolyethyleneOther-40~509.712.7Weatherproof polyethylene30.48BlackOutdoors9.5 to 30.5UL----UL94HB-40 to 50

฿ 8,558.40

TUBE 1 Piece(s) 62 Day(s) -NaturalPolyethyleneOther-40~5011.212.7Polyethylene76.20NaturalIndoor9.5 to 30.5UL----UL94HB-40 to 50

฿ 10,673.65

TUBE 1 Piece(s) 62 Day(s) -BlackPolyethyleneOther-40~5011.212.7Weatherproof polyethylene76.20BlackOutdoors9.5 to 30.5UL----UL94HB-40 to 50

฿ 13,493.98

TUBE 1 Piece(s) 62 Day(s) -BlackPolyethyleneOther-20~7511.212.7Flame retardant polyethylene (94V-0)30.48BlackIndoor9.5 to 30.5UL----UL94V-0-20 to 75

฿ 21,051.00

฿ 19,366.92

BANDLE LINE TUBES 1 Piece(s) 14 Day(s) --Polyethylene--20~759.712.7Flame retardant polyethylene (94 V-0)-WhiteIndoor9.5 to 30.5UL30.481.50074983422135403-8339UL94V-0-20 to 75

฿ 8,166.00

TUBE 1 Piece(s) 19 Day(s) -NaturalNylonOther-40~6511.112.7Nylon 6630.48NaturalIndoor9.5 to 30.5UL----UL94V-2-40 to 65

฿ 10,300.00

TUBE 1 Piece(s) 12 Day(s) -BlackNylonOther-40~6511.112.7Weatherproof nylon 6630.48BlackOutdoors9.5 to 30.5UL----UL94V-2-40 to 65

฿ 11,378.73

TUBE 1 Piece(s) 62 Day(s) -NaturalNylonOther-40~6511.212.7Nylon 6676.20NaturalIndoor9.5 to 30.5UL----UL94V-2-40 to 65

฿ 13,493.98

TUBE 1 Piece(s) 8 Day(s) -BlackNylonOther-40~6511.212.7Weatherproof nylon 6676.20BlackOutdoors9.5 to 30.5UL----UL94V-2-40 to 65

฿ 9,595.00

BANDLE LINE TUBES 1 Piece(s) 14 Day(s) -BlackPolypropylene--40~11511.112.7Weather resistant polypropylene-BlackOutdoors9.5 to 30.5UL30.480.80074983320257403-8363--40 to 115

฿ 6,437.00

TUBE 1 Piece(s) 14 Day(s) -WhitePolyethyleneOther-40~509.712.7Flame retardant polyethylene (94V-2)30.48WhiteIndoor9.5 to 30.5UL----UL94V-2-40 to 50

฿ 9,616.03

TUBE 1 Piece(s) 62 Day(s) -WhitePolyethyleneOther-40~5011.212.7Flame retardant polyethylene (94V-2)76.20WhiteIndoor9.5 to 30.5UL----UL94V-2-40 to 50

฿ 3,763.71

TUBE 1 Piece(s) 62 Day(s) -NaturalPolyethyleneOther-40~5012.715.9Polyethylene30.48NaturalIndoor12.7 to 40.6UL----UL94HB-40 to 50

฿ 6,161.36

TUBE 1 Piece(s) 62 Day(s) -BlackPolyethyleneOther-40~5012.715.9Weatherproof polyethylene30.48BlackOutdoors12.7 to 40.6UL----UL94HB-40 to 50

฿ 8,910.94

TUBE 1 Piece(s) 62 Day(s) -----14.415.9Polyethylene76.20NaturalIndoor12.7 to 40.6UL----UL94HB-40 to 50

฿ 14,904.15

TUBE 1 Piece(s) 62 Day(s) -BlackPolyethyleneOther-40~5014.415.9Weatherproof polyethylene76.20BlackOutdoors12.7 to 40.6UL----UL94HB-40 to 50

฿ 23,389.00

฿ 21,517.88

BANDLE LINE TUBES 1 Piece(s) 19 Day(s) --Polyethylene--20~7512.715.9Flame retardant polyethylene (94V-0)30.48WhiteIndoor12.7 to 40.6UL----UL94V-0-20 to 75

฿ 8,793.00

TUBE 1 Piece(s) 12 Day(s) -NaturalNylonOther-40~6514.115.9Nylon 6630.48NaturalIndoor12.7 to 40.6UL----UL94V-2-40 to 65

฿ 18,845.00

TUBE 1 Piece(s) 14 Day(s) -BlackNylonOther-40~6514.115.9Weatherproof nylon 6630.48BlackOutdoors12.7 to 40.6UL----UL94V-2-40 to 65

฿ 8,773.00

TUBE 1 Piece(s) 19 Day(s) -WhitePolyethyleneOther-40~5012.715.9Flame retardant polyethylene (94V-2)30.48WhiteIndoor12.7 to 40.6UL----UL94V-2-40 to 50

฿ 35,087.00

TUBE 1 Piece(s) 12 Day(s) 10NaturalFluoropolymer (PTFE)Other-270~26014.415.9fluoropolymer7.62NaturalOutdoors12.7 to 40.6UL----UL94V-0-270 to 260

฿ 4,539.55

TUBE 1 Piece(s) 62 Day(s) -NaturalPolyethyleneOther-40~5015.719.1Polyethylene30.48NaturalIndoor19.1 to 50.8UL----UL94HB-40 to 50

฿ 7,853.32

TUBE 1 Piece(s) 62 Day(s) -BlackPolyethyleneOther-40~5015.719.1Weatherproof polyethylene30.48BlackOutdoors19.1 to 50.8UL----UL94HB-40 to 50

฿ 9,263.48

TUBE 1 Piece(s) 62 Day(s) -NaturalPolyethyleneOther-40~5017.519.1Polyethylene60.96NaturalIndoor19.1 to 50.8UL----UL94HB-40 to 50

฿ 15,256.69

TUBE 1 Piece(s) 62 Day(s) -BlackPolyethyleneOther-40~5017.519.1Weatherproof polyethylene60.96BlackOutdoors19.1 to 50.8UL----UL94HB-40 to 50

฿ 25,732.00

฿ 23,673.44

BANDLE LINE TUBES 1 Piece(s) 19 Day(s) --Polyethylene--20~7515.719.1Flame retardant polyethylene (94V-0)30.48WhiteIndoor19.1 to 50.8UL----UL94V-0-20 to 75

฿ 11,558.00

TUBE 1 Piece(s) 14 Day(s) -NaturalNylonOther-40~6517.019.1Nylon 6630.48NaturalIndoor19.1 to 50.8UL----UL94V-2-40 to 65

฿ 15,074.00

TUBE 1 Piece(s) 19 Day(s) -BlackNylonOther-40~6517.019.1Weatherproof nylon 6630.48BlackOutdoors19.1 to 50.8UL----UL94V-2-40 to 65

฿ 13,070.69

TUBE 1 Piece(s) 62 Day(s) -NaturalNylonOther-40~6517.519.1Nylon 6660.96NaturalIndoor19.1 to 50.8UL----UL94V-2-40 to 65

฿ 10,296.00

TUBE 1 Piece(s) 19 Day(s) -WhitePolyethyleneOther-40~5015.719.1Flame retardant polyethylene (94V-2)30.48WhiteIndoor19.1 to 50.8UL----UL94V-2-40 to 50

฿ 23,389.00

TUBE 1 Piece(s) 12 Day(s) 10NaturalFluoropolymer (PTFE)Other-270~26017.519.1fluoropolymer3.04NaturalOutdoors19.1 to 50.8UL----UL94V-0-270 to 260

฿ 6,584.05

TUBE 1 Piece(s) 62 Day(s) -NaturalPolyethyleneOther-40~5021.825.4Polyethylene30.48NaturalIndoor25.4 to 76.2UL----UL94HB-40 to 50

฿ 9,616.03

TUBE 1 Piece(s) 62 Day(s) -BlackPolyethyleneOther-40~5021.825.4Weatherproof polyethylene30.48BlackOutdoors25.4 to 76.2UL----UL94HB-40 to 50

฿ 23,192.00

TUBE 1 Piece(s) 19 Day(s) -WhitePolyethyleneOther-20~7521.825.4Flame retardant polyethylene (94V-0)30.48WhiteIndoor25.4 to 76.2UL----UL94V-0-20 to 75

฿ 20,403.92

TUBE 1 Piece(s) 62 Day(s) -NaturalNylonOther-40~6523.125.4Nylon 6630.48NaturalIndoor25.4 to 76.2UL----UL94V-2-40 to 65

฿ 37,683.00

TUBE 1 Piece(s) 19 Day(s) -BlackNylonOther-40~6523.125.4Weatherproof nylon 6630.48BlackOutdoors25.4 to 76.2UL----UL94V-2-40 to 65

฿ 24,080.00

฿ 19,367.54

BANDLE LINE TUBES 1 Piece(s) 14 Day(s) -BlackPolypropylene--40~11523.825.4Weather resistant polypropylene-BlackOutdoors25.4 to 76.2UL30.480.80074983320264403-8088--40 to 115

฿ 9,157.66

TUBE 1 Piece(s) 62 Day(s) -WhitePolyethyleneOther-40~5021.825.4Flame retardant polyethylene (94V-2)30.48WhiteIndoor25.4 to 76.2UL----UL94V-2-40 to 50

฿ 29,238.00

TUBE 1 Piece(s) 19 Day(s) 10NaturalFluoropolymer (PTFE)Other-270~26023.425.4fluoropolymer3.04NaturalOutdoors25.4 to 76.2UL----UL94V-0-270 to 260

Loading...

  1. 1