1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snap Clip Bracket【100 Pieces Per Package】

DUCT OPTION/ACCESSORIES

Snap Clip Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,213.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This a bracket for mounting applications in wiring ducts.

[Features]
• Just insert this product into the duct for easy wiring support.
• Can be secured in place without the need for drilling holes in the duct.
• This product can simplify your assembly diagrams and panel layouts.
• This product can be used to store electrical wiring inside ducts after the electrical wiring has been assembled prior to duct installation.

 
Part Number
S1.5F-C
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 9,213.15

DUCT OPTION/ACCESSORIES 1 Pack(s)

100 Pieces Per Package

64 Day(s)

Loading...

  1. 1

Basic Information

Material Spring steel (nickel plated) Mounting/fixing method M4 Screw Used duct width 1.5 inches
Duct used G/F/FS/D type duct