F-Type Wiring Duct

Brand :
PANDUIT

Caution

    Product Description

    Double layer narrow slot/finger design. This is a UL and CSA certified part.

    [Features]
    • The cover and side walls are single-layer structures.
    • The double layer narrow slot/finger preserves electrical wiring.
    • Narrow slots/fingers are thin, which allows for fine adjustments of the removal position.
    • An anti-slide device has been included on the cover to prevent the cover from falling off even if mounted vertically or in areas where there is vibration.
    Has an UL flammability grade is 94V-0.
    • The main unit and the cover are sold separately.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    F2X3WH6 | F-Type Wiring Duct | PANDUIT | MISUMI Thailand