1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Relay BOX, TM-80□ Series

Relay BOX, TM-80□ Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 822.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The 80 Series is a plastic terminal box that is a good match for industrial facilities.
·The box main body and the terminal unit are combined into a single unit, allowing users to really feel benefits in all aspects of their work processes.
· Various numbers of pins are available for the built-in terminal block type.
· Selectable from a type with the same pin count between top and bottom and an independent type according to application.
· Ideal for storage of equipment such as sensors and amplifiers.
· Adopts reinforced PBT for the resin for use that has excellent oil resistance and chemical resistance.
· Abundant types of drilling and lids to allow for wide applications.

BOXTM-80  Series

BOXTM-80  Series

Product picture of BOXTM-80  Series

BOXTM-80  Series. Part Number: BOXTM-801

BOXTM-80  Series

Dimensional drawing of BOXTM-801

Specifications

Part NumberTerminal BlockMass (g)
BOXTM-8018 poles (M3.5)234

BOXTM-80  Series, Part Number: BOXTM-802

BOXTM-80  Series

Dimensional drawing of BOXTM-802

Specifications

Part NumberTerminal BlockMass (g)
BOXTM-8028 poles (M3.5)244
Part Number
BOXTM-801
BOXTM-802
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInlet size Trusco Code

฿ 822.97

ENCLOSURE 1 Piece(s) Same day CTG22-

฿ 823.73

ENCLOSURE 1 Piece(s) Same day CTG16391-8530

Loading...

  1. 1

Basic Information

Dimension width W(mm) 105 Dimension vertical H(mm) 90 Dimension depth D(mm) 53
Material Resin Protection function (environmentally resistant) IP65 Intermediate plate Without Circuit Board
Usage location Indoor Terminal block capacity(A) 15 Number of terminal block electrodes(P) 8
Hole Processing Available Number of wire inlets, front(Opening) 1 Number of wire inlets, side(Opening) 2
Rated AC/DC600V Insulation Resistance DC 500 V - 100 MΩ (DC 500 V mega)