1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Relay Box, TC Series

Relay Box, TC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 576.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· BOX and terminal block are integrally structured to achieve downsizing and weight reduction.
· Ideal for relay of sensors, solenoids, etc.
· Cap needs no tool due to hand tightening.
· 2 types of rubber sleeves are available.
· Compact to contribute to space-saving.
· TOYOGIKEN's long seller model with a track record.

BOXTC Series, BOXTC-4 

BOXTC Series

Product picture of BOXTC-4 

 
BOXTC Series

Specifications

BOXTC Series

Dimensional drawing of BOXTC-4  

 
Part NumberTerminal BlockMass (g)
BOXTC-44 poles (M3)57
BOXTC-4A4 poles (M3)57
 

BOXTC Series, BOXTC-6 

BOXTC Series

Product picture of BOXTC-6 

 
BOXTC Series

Specifications

BOXTC Series

Dimensional drawing of BOXTC-6  

 
Part NumberTerminal BlockMass (g)
BOXTC-66 poles (M3)70
BOXTC-6A6 poles (M3)71
 
Part Number
BOXTC-4
BOXTC-4A
BOXTC-6
BOXTC-6A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Number of terminal block electrodes
(P)
Specifications Recommended cable outer diameter

฿ 576.39

ENCLOSURE 1 Piece(s) Same day 1080404-3.5–7.3

฿ 769.94

ENCLOSURE 1 Piece(s) Same day -844044-point screw retention type4.0 to 3.5, 6.0 to 9.0

฿ 666.42

ENCLOSURE 1 Piece(s) 3 Day(s) -90506-3.5–7.3

฿ 769.94

ENCLOSURE 1 Piece(s) 3 Day(s) -945064-point screw retention type4.0 to 3.5, 6.0 to 9.0

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 23.5 Material Resin Protection function (environmentally resistant) IP65
Intermediate plate Without Circuit Board Usage location Indoor Terminal block capacity(A) 15