(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insulating support bases that can be used for floating insulation for sequencers, etc.
[Features]
· PP (black) *Specification altered from white Duracon.
A set of both protruding and depressed types, ensuring that the base parts of equipment can be insulated.
Can be used with M4, M5, M6, M8, M10 and M12 bolts.
[Applications]
For floated insulation on the bases of various types of equipment, sequencers and inverters.
Insulating bushings mounting example
Insulating bushings mounting example
Insulating Bushings detail drawing
Insulating bushing dimensional diagrams (one set of A and B)
Part Number | Conforming Bolt Diameter | Indentation (A) (mm) | Protrusion (B) (mm) | For Compressive Loads Destruction Value (kN) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
øD | øD1 | L1 | L2 | øD | øD1 | ød | L3 | L4 | |||
IB-4 | M4 | 10 | 4.9 | 1.3 | 4.7 | 8 | 4.8 | 4.2 | 3 | 5 | 0.88 |
IB-5 | M5 | 12 | 5.9 | 1.3 | 4.7 | 10 | 5.8 | 5.2 | 3 | 5 | 0.88 |
IB-6 | M6 | 14 | 7.9 | 1.5 | 5.5 | 12 | 7.8 | 6.5 | 3 | 6 | 1.18 |
IB-8 | M8 | 16 | 10 | 2.5 | 7.5 | 14 | 9.8 | 8.5 | 5 | 8 | 1.76 |
IB-10 | M10 | 18 | 12 | 2.8 | 8.2 | 16 | 11.8 | 10.5 | 5 | 9 | 1.96 |
IB-12T | M12 | - | - | - | - | 30 | 20 | 13 | 7 | 4 | 3.43 |
DIN rail (aluminum type) mounting hole 5. 5 × 8 slotted hole
Strengthened mounting surface type [aluminum DIN rail].
Part Number |
---|
IB-4 |
IB-5 |
IB-6 |
IB-8 |
IB-10 |
IB-12T |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw specifications | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,698.97 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | M4 | 100 | ||
฿ 1,698.97 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | M5 | 100 | ||
฿ 1,698.97 ฿ 933.41 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | M6 | 100 | ||
฿ 1,488.96 ฿ 865.98 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | M8 | 100 | |||
฿ 1,760.78 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | M10 | 100 | ||
฿ 6,956.40 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | M12 | - |
Loading...
Material/surface treatment | Polypropylene |
---|
How can we improve?
How can we improve?