1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin (PP), Instrument Window Frame, PY Type, IP55

Resin (PP), Instrument Window Frame, PY Type, IP55
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 645.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plastic instrument window frame that can be used outdoors.
[Features]
· Easy to install.
· You can mount it simply by making a hole of the cut dimension on the panel, fitting the instrument window frame from the front side, and screwing the attached parts from the back.
· The waterproof structure also allows exterior use.
· Good weather-resistance, beautiful finish and enhanced product value. (IP55)
· Made of polypropylene.
[Applications]
· For reading window of various housings such as incoming panels, power distribution panels, control panels, instrument panels, etc.

 
Part Number
PY-1010A
PY-1010K3
PY-1020A
PY-1020K3SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSEffective glass dimensions
(mm)
Width x height x length
(mm)
Material/surface treatment

฿ 714.36

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10100x100Width 138 x height 138Polypropylene, wire mesh glass

฿ 657.48

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10100x100Width 138 x height 138Polypropylene, reinforced glass

฿ 944.15

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10100x200Width 138 x height 238Polypropylene, wire mesh glass

฿ 645.58

฿ 387.48

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10100x200Width 138 x height 238Polypropylene, reinforced glass

Loading...

  1. 1

Basic Information

Color IP55