Push Button Cover / Mounting Base

Brand :
SHINOHARA

Caution

    Product Description

    Part number SWC-88: Anti-mis-operation cover for push-button and operation switch.
    [Features]
    · Resin cover that includes a magnet for easy installation and removal.
    · Metal fitting that is ferrite stainless steel (SUS430) attracts the magnet of push-button cover “SWC-88”.
    · Needs no additional processing, etc. due to mount by joint tightening with equipment.
    · Three hole sizes matching button sizes are available for the product.
    · Acrylic plate is present for protection between the metal fitting and panel surface to prevent the metal fitting and magnet of the push-button cover “SWC-88” from touching panel surface directly.
    · Protects surface coating of not only non-magnetic cases but also installed panels and steel plate panels from scratches.
    [Applications]
    · Used as anti-mis-operation cover of push-button, operation switch, etc.
    · Part number SWCB-22/25/30: Attachment for mounting SWC-88.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SWCB-22 | Push Button Cover / Mounting Base | SHINOHARA | MISUMI Thailand