1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crossbars for Panelboards【50-100 Pieces Per Package】

Crossbars for Panelboards
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,386.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use these crossbars for panelboard breakers.

[Features]
· The time and effort that is required each time when assembling panel boards can be eliminated by using these pre-standardized crossbars.

 
Part Number
BW-C-122-12
BW-C-124-12
BW-C-134-12
BW-C-140-12
BW-C-140-15
BW-C-140-15-3
BW-C-142-12
BW-C-162-12
BW-C-162-15
BW-C-162-15-3
BW-C-192-12
BW-S-122-12
BW-S-124-12
BW-S-134-12
BW-S-140-12
BW-S-140-15
BW-S-140-15-3
BW-S-142-12
BW-S-162-12
BW-S-162-15
BW-S-162-15-3
BW-S-192-12
BW-T-39-12
BW-T-45-12
BW-T-46-12
BW-T-47-12
BW-T-47-12-2
BW-T-47-15
BW-T-47-15-3
BW-T-53-12
BW-T-53-15
BW-T-53-15-3
BW-T-64-12
BW-TC-69-12
BW-TC-70-12
BW-TC-77-12
BW-TC-81-12
BW-TC-82-12
BW-TC-82-15
BW-TC-82-15-3
BW-TC-93-12
BW-TC-93-15
BW-TC-93-15-3
BW-TC-108-12
BW-TS-95-12
BW-TS-99-12
BW-TS-107-12
BW-TS-116-12
BW-TS-117-12
BW-TS-117-15
BW-TS-117-15-3
BW-TS-134-12
BW-TS-134-15
BW-TS-134-15-3
BW-TS-152-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWidth x height x length
(mm)
Features Rated Current
(A)
Number with packs
(Piece)

฿ 6,381.93

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 10 x 122C Type5050

฿ 5,384.17

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 12 x 124C Type5050

฿ 6,049.34

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 12 x 134C Type5050

฿ 5,494.23

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 11.5 x 140C Type5050

฿ 6,491.99

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1015 x 12 x 140C Type7550

฿ 9,375.21

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1015 x 13 x 140C Type10050

฿ 6,381.93

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 14 x 142C Type5050

฿ 6,049.34

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 14 x 162C Type5050

฿ 7,288.99

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1015 x 14 x 162C Type7550

฿ 9,828.74

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1015 x 15 x 162C Type10050

฿ 7,833.22

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 14 x 192C Type5050

฿ 6,381.93

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 10 x 122S Type5050

฿ 5,384.17

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 12 x 124S Type5050

฿ 6,049.34

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 12 x 134S Type5050

฿ 5,494.23

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 11.5 x 140S Type5050

฿ 6,491.99

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1015 x 12 x 140S Type7550

฿ 9,375.21

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1015 x 13 x 140S Type10050

฿ 6,381.93

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 14 x 142S Type5050

฿ 6,049.34

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 14 x 162S Type5050

฿ 7,288.99

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1015 x 14 x 162S Type7550

฿ 9,828.74

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1015 x 15 x 162S Type10050

฿ 7,833.22

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 14 x 192S Type5050

฿ 6,714.52

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012 x 10 x 39T Type50100

฿ 6,714.52

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012 x 12 x 45T Type50100

฿ 6,714.52

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012 x 14 x 46T Type50100

฿ 7,640.05

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012 x 11.5 x 47.5T Type50100

฿ 6,714.52

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012 x 12 x 47T Type50100

฿ 8,001.88

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1015 x 12 x 47.5T Type75100

฿ 9,193.80

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1015 x 13 x 47.5T Type100100

฿ 8,363.70

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012 x 14 x 53T Type50100

฿ 12,343.83

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1015 x 14 x 53T Type75100

฿ 10,040.38

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1015 x 15 x 53T Type100100

฿ 9,375.21

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012 x 14 x 64.5T Type50100

฿ 8,710.04

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012 x 10 x 69TC type50100

฿ 8,044.86

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012 x 12 x 70TC type50100

฿ 8,044.86

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012 x 12 x 77TC type50100

฿ 8,044.86

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012 x 14 x 81TC type50100

฿ 8,044.86

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012 x 11.5 x 82.5TC type50100

฿ 4,386.41

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1015 x 12 x 82.5TC type7550

฿ 6,714.52

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1015 x 13 x 82.5TC type10050

฿ 8,710.04

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012 x 14 x 93.5TC type50100

฿ 5,051.59

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1015 x 14 x 93.5TC type7550

฿ 7,682.04

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1015 x 15 x 93.5TC type10050

฿ 11,068.38

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012 x 14 x 109TC type50100

฿ 9,375.21

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012 x 12 x 95TS Type50100

฿ 10,705.56

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1012 x 10 x 99TS Type50100

฿ 4,719.00

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 12 x 107TS Type5050

฿ 5,051.59

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 14 x 116TS Type5050

฿ 5,384.17

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 11.5 x 117.5TS Type5050

฿ 5,716.76

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1015 x 12 x 117.5TS Type7550

฿ 8,891.45

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1015 x 13 x 117.5TS Type10050

฿ 5,716.76

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 14 x 134TS Type5050

฿ 6,714.52

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1015 x 14 x 134TS Type7550

฿ 10,040.38

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1015 x 15 x 134TS Type10050

฿ 6,563.34

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

6 Day(s) 1012 x 14 x 153TS Type5050

Loading...

  1. 1

Basic Information

Type Bracket Material/surface treatment Nickel Plating