1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tilting Bus Bar Support Base RBS-40/RBS-50【1-10 Pieces Per Package】

Tilting Bus Bar Support Base RBS-40/RBS-50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 154.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bus wire supporting board for branch wires.
[Features]
· It is easy to connect wire since the bus wire is slanted.
· It can make the attaching space small.
[Applications]
· It is convenient to use as bus wire supporting board for branch wires.

 
Part Number
RBS-40
RBS-40-10P
RBS-50
RBS-50-10P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWidth x height x length
(mm)
Number with packs
(Piece)

฿ 154.72

CONTROL CONSOLE ACCESSORIES 25 Piece(s) 3 Day(s) 1025 x 28 x 3850

฿ 835.01

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

3 Day(s) 1025 x 28 x 3810

฿ 377.23

CONTROL CONSOLE ACCESSORIES 25 Piece(s) 6 Day(s) 1030 x 56 x 7050

฿ 3,207.24

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 1030 x 56 x 7010

Loading...

  1. 1

Basic Information

Material/surface treatment Polypropylene