1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gallery with Fan (stainless steel) IP45

Gallery with Fan (stainless steel) IP45
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,357.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Gallery with fan that is usable outdoors.

[Features]
· Has a water repellent filter for a structure with superior waterproofing.
· Can be mounted to panels with simple hexagonal machining.
· Set includes fan finger guard and power supply cord.
· Filter can be washed and reused.
· Available in beige 5Y7/1 and cream 2.5Y9/1 colors.

 
Part Number
GFS-120C
GFS-120W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

฿ 13,357.48

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 21 Day(s) 10Cream (2.5Y9/1)

฿ 13,357.48

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10Beige 5Y7/1

Loading...

  1. 1

Basic Information

Material Stainless Standard IP45 Material/surface treatment Stainless Steel
Ventilation gallery materials/specifications(mm) Stainless steel 1.5 Main body frame presser materials/specifications(mm) Stainless steel 1.2 Input Voltage(V) AC100
Fan specifications AC fan Thickness 40 mm or more Sensor output NA
Properties Waterproof Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) 1.1 Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min) 1.2
Volume (AC input voltage, 50 Hz)(dB) 45 Volume (AC input voltage, 60Hz)(dB) 49 Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa) 88.2
Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa) 88.2