1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Over-bar for Slim Breaker (3-phase 4-wire type - 30mm)

Over-bar for Slim Breaker (3-phase 4-wire type - 30mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 304.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Crossbars for neutral terminal integrated breakers. (3-phase, 4-wire type, 30 mm)

[Features]
· The structure does not cause uneveness on the main line bar, so it can be used with conventional designs.
· Also, the wiring work is easy.
· An insulated tube allowing you to use the product with confidence has been provided.

 
Part Number
SB4-N-30
SB4-R-30
SB4-S-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth x height x length
(mm)
Features Number with packs
(Piece)

฿ 304.67

CONTROL CONSOLE ACCESSORIES 20 Piece(s) 8 Day(s) 1019 x 10 x 157N phase200

฿ 316.76

CONTROL CONSOLE ACCESSORIES 20 Piece(s) 8 Day(s) 109.5 x 10 x 117.5S Phase100

฿ 340.95

CONTROL CONSOLE ACCESSORIES 20 Piece(s) 8 Day(s) 109.5 x 10 x 157S Phase, T Phase100

Loading...

  1. 1

Basic Information

Type Bracket Material/surface treatment Tin Plated Rated Current(A) 20
Bus pitch / bus thickness(mm) 30