1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Joint Bar

JOINT BAR

Joint Bar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 411.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The products featured here are sold in sets of three.

Product Description

A joint bar for use with main breakers and bus bars.
[Features]
· Various models are available for different main breaker capacities: 50AF, 100AF, 225AF and 250AF, allowing use in different applications.
Made of copper (bright tin plated finish).
Three pieces per set.
[Applications]
As a joint between a main breaker and bus bar when changing the pitch width of the bus bar.
As a bus pitch extension bar.
Handy when combined with a slim breaker short bar when using a breaker with an integrated neutral terminal.

Joint Bar For Use With Main Breakers And Busbars

Three-item set with each type (JBB-50, JBB-100, JBB-250).

Three-item set with each type (JBB-50, JBB-100, JBB-250).

Perfect as a joint between a main breaker and busbar when changing the pitch width of the busbar. Handy when combined with a slim breaker short bar when using a breaker with an integrated neutral terminal.
3 models are available for main breaker capacities, allowing use in different applications.
Made from copper with a bright tin plating.

Dimensional Diagrams Of Each Joint Bar

JBB-50 main breaker capacity for 50 AF

JBB-50.
Main breaker capacity for 50 AF.

JBB-100 main breaker capacity for 100 AF

JBB-100.
Main breaker capacity for 100 AF.

JBB-250 (previous part number: JBB-255) main breaker capacity for 225, 250 AF

JBB-250 (previous part number: JBB-255).
Main breaker capacity for 225, 250 AF.

Related Products

Earth bar

Earth bar

Earth bars in which screw holes are processed, and tapping processing is not required.

Green bolt [1 to 100 pcs.]

Green bolt [1 to 100 pcs.]

Green bolts for earth terminals.

Copper branch busbar

Copper branch busbar

Copper branch busbars in which screw holes are processed, and tapping processing is not required.

Part Number
JBB-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 411.49

JOINT BAR 3 Piece(s) 2 Day(s) 10

Loading...

  1. 1
 

Basic Information

Material/surface treatment Copper / bright tin plating Features Main breaker capacity: For 125 AF