1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable Lead-In Clamp

Cable Lead-In Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,466.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Panel cable clamp that helps easy cable support at cable lead-in ports.
[Features]
· Completes the work simply by pinching the wire inserted from the lead-in port using the packing and fixing the main body on the case with screw.
· Wide cable insertion port, excellent workability.
· Needs no use of a filling material unlike conventional types to improve workability.
· Flexible urethane foam prevent dust, trash, etc. from entering from outside.
[Applications]
· For support of wire at the cable lead-in port of various types of panels.

 
Part Number
DK-20
DK-30
DK-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)

฿ 1,466.71

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10200

฿ 1,672.00

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10300

฿ 2,020.48

CONTROL CONSOLE ACCESSORIES 1 Piece(s) Same day 10400

Loading...

  1. 1

Basic Information

Heat Resistant Temperature(°C) 70 Flame Retardant UL94HF-1