(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bolt to attach on the ceiling wall to hang mainly.
[Features]
・ It is manufactured based on JIS-B1168 standard.
・ Iron made: casted products. (Trivalent chromate plating)
・ Stainless: stainless steel material. (Electrolytic treatment)
[Applications]
・ It can be used as bolt to haul heavy items such as cubic, power board, control panel and transformer board, etc.
Part Number |
---|
EB-8S |
EB-10S |
EB-12S |
EB-16S |
EB-20S |
EB-22S |
EB-24S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw specifications | Number with packs (Piece) | Working load (vertical hanging) (kg) | Working load (45 degree hanging) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 53,240.00 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 200 Pieces Per Package | 19 Day(s) | 10 | M8 | 200 | 80 | 80 | ||
฿ 32,075.40 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 10 | M10 | 100 | 150 | 150 | ||
฿ 45,378.86 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 19 Day(s) | 10 | M12 | 100 | 220 | 220 | ||
฿ 33,284.81 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | 19 Day(s) | 10 | M16 | 50 | 450 | 450 | ||
฿ 27,993.66 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 25 Pieces Per Package | 19 Day(s) | 10 | M20 | 25 | 630 | 630 | ||
฿ 38,606.19 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 20 Pieces Per Package | 19 Day(s) | 10 | M22 | 20 | 750 | 750 | ||
฿ 26,633.08 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 10 Pieces Per Package | 19 Day(s) | 10 | M24 | 10 | 950 | 950 |
Loading...
Type | Bolt/Nut | Material/surface treatment | Stainless Steel Material |
---|
How can we improve?
How can we improve?