(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insulated support that can be used to hold insulated cables in high-voltage machines.
[Features]
· Hinged opening/closing presser lid enables complete holding of cables by tightening with one screw.
· By using an adapter, it is possible to support while completely protecting the electric wires of each size.
· Product offers excellent insulation properties (creeping flashover voltage of 22 kV). Lightweight and does not easily break.
· Products conforming to the JISC4620 standard (conforming to the cubicle type emergency power supply dedicated power receiving equipment certification standard).
· Materials are made of polypropylene (body) and flame retardant (UB).
· Bolts and nuts are environmentally friendly trivalent chromate plated products.
[Applications]
· Used for holding insulated cables in high-pressure machines.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Width x height x length (mm) | Internal Diameter (mm) | Applicable Wire Size (sq) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,422.69 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 28 | 11 | NA | Included adapter | ||
฿ 4,422.69 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 28 | 11.5 | NA | Included adapter | ||
฿ 4,422.69 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 28 | 12 | NA | Included adapter | ||
฿ 4,422.69 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 28 | 13 | NA | Included adapter | ||
฿ 4,422.69 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 28 | 14 | NA | Included adapter | ||
฿ 4,422.69 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 28 | 15 | NA | Included adapter | ||
฿ 4,422.69 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 28 | 16 | NA | Included adapter | ||
฿ 4,422.69 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 28 | 16.5 | NA | Included adapter | ||
฿ 4,422.69 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 28 | 18 | NA | Included adapter | ||
฿ 4,422.69 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 28 | 19.5 | NA | Included adapter | ||
฿ 4,422.69 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 28 | 21 | NA | Included adapter | ||
฿ 4,422.69 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 28 | 22.5 | NA | Included adapter | ||
฿ 4,422.69 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 28 | 25 | NA | Included adapter | ||
฿ 969.84 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 29 | 12 | NA | Included adapter | ||
฿ 969.84 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 29 | 13 | NA | Included adapter | ||
฿ 969.84 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 29 | 14 | NA | Included adapter | ||
฿ 969.84 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | Length 29 | 16 | NA | Included adapter | ||
฿ 19,413.27 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 60 x height 110 | - | KIP 200, MLFC150 | PPOD type | ||
฿ 22,013.49 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 60 x height 110 | - | KIP 5.5 | PPOD type | ||
฿ 22,013.49 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 60 x height 110 | - | MLFC5.5 | PPOD type | ||
฿ 22,013.49 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 60 x height 110 | - | KIP 8 | PPOD type | ||
฿ 22,013.49 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 60 x height 110 | - | KIP 14,MLFC14 | PPOD type | ||
฿ 22,013.49 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 60 x height 110 | - | KIP 22 | PPOD type | ||
฿ 22,013.49 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 60 x height 110 | - | MLFC22 | PPOD type | ||
฿ 22,013.49 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 60 x height 110 | - | KIP 38 | PPOD type | ||
฿ 22,013.49 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 60 x height 110 | - | MLFC38 | PPOD type | ||
฿ 22,013.49 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 60 x height 110 | - | KIP 60 | PPOD type | ||
฿ 22,013.49 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 60 x height 110 | - | MLFC60 | PPOD type | ||
฿ 22,013.49 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 60 x height 110 | - | KIP 100 | PPOD type | ||
฿ 22,013.49 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 60 x height 110 | - | MLFC100 | PPOD type | ||
฿ 22,013.49 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 60 x height 110 | - | KIP 150 | PPOD type | ||
฿ 28,241.93 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 60 x height 110 | - | KIP 250 | PPOD type | ||
฿ 8,244.96 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | Width 50 x height 97 | - | KIP 60 | OL Type | ||
฿ 10,524.14 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 97 | - | KIP 8 | OL Type | ||
฿ 10,524.14 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 97 | - | KIP 14 | OL Type | ||
฿ 10,524.14 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 97 | - | KIP 22 | OL Type | ||
฿ 10,524.14 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 97 | - | KIP 38 | OL Type | ||
฿ 12,761.54 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 97 | - | KIP 60 | OL Stainless Steel Specification | ||
฿ 13,668.60 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 97 | - | KIP 8 | OL Stainless Steel Specification | ||
฿ 13,668.60 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 97 | - | KIP 14 | OL Stainless Steel Specification | ||
฿ 13,668.60 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 97 | - | KIP 22 | OL Stainless Steel Specification | ||
฿ 13,668.60 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 97 | - | KIP 38 | OL Stainless Steel Specification | ||
฿ 17,236.34 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 97 | - | KIP 60 | OL flame-retardant type | ||
฿ 18,385.28 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 97 | - | KIP 8 | OL flame-retardant type | ||
฿ 18,385.28 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 97 | - | KIP 14 | OL flame-retardant type | ||
฿ 18,385.28 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 97 | - | KIP 22 | OL flame-retardant type | ||
฿ 18,385.28 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 97 | - | KIP 38 | OL flame-retardant type | ||
฿ 10,342.73 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 82 | - | KIP 60 | OS Type | ||
฿ 11,370.73 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 82 | - | KIP 8 | OS Type | ||
฿ 11,370.73 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 82 | - | KIP 14 | OS Type | ||
฿ 11,370.73 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 82 | - | KIP 22 | OS Type | ||
฿ 11,370.73 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 82 | - | KIP 38 | OS Type | ||
฿ 17,296.81 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 82 | - | KIP 60 | OS flame-retardant type | ||
฿ 18,385.28 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 82 | - | KIP 8 | OS flame-retardant type | ||
฿ 18,385.28 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 82 | - | KIP 14 | OS flame-retardant type | ||
฿ 18,385.28 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 82 | - | KIP 22 | OS flame-retardant type | ||
฿ 18,385.28 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | Width 50 x height 82 | - | KIP 38 | OS flame-retardant type |
Loading...
Material/surface treatment | Polypropylene | Number with packs(Piece) | 100 |
---|
How can we improve?
How can we improve?