(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Use the EI supporters to support the conductors on the inside of low-voltage equipment. The supporters are manufactured from epoxy resin.
[Features]
· The load-bearing capacity is superior to that of conventional supporters. Therefore, the scope of application has been expanded further.
· Has excellent insulating properties, is lightweight, and won’t crack.
Part Number |
---|
EI-25S |
EI-35A |
EI-35S |
EI-40A |
EI-50A |
EI-75A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width x height x length (mm) | Screw specifications |
---|---|---|---|---|---|---|---|---|
฿ 180.72 | CONTROL CONSOLE ACCESSORIES | 50 Piece(s) | 3 Day(s) | 10 | 30 x 25 x 25 | M6 x 7 | ||
฿ 194.61 | CONTROL CONSOLE ACCESSORIES | 50 Piece(s) | 5 Day(s) | 10 | 32 x 35 x 35 | M8 x 10 | ||
฿ 194.61 | CONTROL CONSOLE ACCESSORIES | 50 Piece(s) | 5 Day(s) | 10 | 42 x 35 x 35 | M8 x 10 | ||
฿ 220.01 | CONTROL CONSOLE ACCESSORIES | 50 Piece(s) | 5 Day(s) | 10 | 40 x 40 x 40 | M8 x 12 | ||
฿ 263.56 | CONTROL CONSOLE ACCESSORIES | 50 Piece(s) | 5 Day(s) | 10 | 36 x 50 x 50 | M8 x 10 | ||
฿ 439.52 | CONTROL CONSOLE ACCESSORIES | 20 Piece(s) | 5 Day(s) | 10 | 50 x 75 x 75 | M10 x 20 |
Loading...
Material/surface treatment | Epoxy | Number with packs(Piece) | 25 |
---|
How can we improve?
How can we improve?