(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Use as structural material for wiring board, cubicle, and control panel, and the like.
[Features]
• You can perform design changes, expansions, and renovations as the user like.
• Since outer box sheet metal processing and inner wiring are advanced through separate processes, the delivery time can be shortened.
• If an equipment and parts wiring diagram is available, the user can proceed with assembly wiring without waiting for completion of the casing box.
• Includes easy-to-use A.B.C. parts for the A.B.C. channel; improved efficiency.
* The characteristics of molten zinc plating process result in plating film left on the angle length hole, and in roughness in the surface finish. Please be aware of this.
Part Number |
---|
C-19N |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material/surface treatment | Length (mm) | Screw specifications | Features | Slit width × slit length (mm) | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,243.10 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 40 Pieces Per Package | Available | 5 Day(s) | 10 | - | 19.4 x 8 x 1800 | Iron / none | Channel | 6 x 13 | 40 |
Loading...
Type | Channel/Rail |
---|
Please check the type/dimensions/specifications of the part C-19N in the ABC Channel series.
Part Number |
---|
A-25WE |
A-25WN |
A-25WZN |
C-19N-5P |
C-20N |
C-20N-5P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material/surface treatment | Length (mm) | Screw specifications | Features | Slit width × slit length (mm) | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,068.38 | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | 10 | SPHC steel / trivalent chromate plating | 25×25×1800 | - | Slit on both sides / Angle | 7×40 | - | ||
฿ 8,165.80 | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | 10 | - | 25 x 25 x 1800 | Iron / none | Angle / Slit Dual Hole | 7 x 40 | 20 | ||
฿ 12,035.90 | 1 Pack(s) | 20 Pieces Per Package | 12 Day(s) | 10 | SPHC steel / hot-dip galvanizing | 25×25×1800 | - | Slit on both sides / Angle | 7×40 | - | ||
฿ 1,066.82 | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | - | - | 19.4 x 8 x 1800 | Iron / none | Channel | 6 x 13 | 5 | ||
฿ 9,207.98 | 1 Pack(s) | 40 Pieces Per Package | Available | 5 Day(s) | 10 | - | 22.2 x 7 x 1800 | Iron / none | Channel | 6.2 x 15 | 40 | |
฿ 1,291.54 | 1 Piece(s) | Same day | - | - | 22.2 x 7 x 1800 | Iron / none | Channel | 6.2 x 15 | 5 |
How can we improve?
How can we improve?