1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube, TCN20 Series

TUBE HEAT-SHRINKABLE TUBE

Heat Shrink Tube, TCN20 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,823.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thin, flexible and flame retardant.
[Features]
· A thin and flexible polyolefin which is highly flame retardant, compatible with UL224 and railway vehicle material combustion tests. Also, specific bromine-based flame retardants (PBB, PBBO, PBBE, etc.) are not used.
· A product with excellent cost-effectiveness and high protective performance which can be used in a wide range of fields such as electricity and electronics, communications, automobiles, etc.
[Applications]
· Ideal for electricity, communications, electronics and industrial machinery.
· Useful for automobiles, railway and transport equipment and energy plants.

Part Number
TCN20-15.0-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,823.20

TUBE HEAT-SHRINKABLE TUBE 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Internal diameter (before contraction)(mm) 15.9 Wall Thickness (after shrinking)(mm) 0.69 Shrinkage Rate 2:1
Material Cross-linked polyolefin Color Black Flame Retardant Available
Adhesive NA Tube Length(mm) 30000 Representative Standard UL standard certified product / CSA
Continuous operating temperature range (Min)(°C) -55 Continuous operating temperature range (Max)(°C) 125

Please check the type/dimensions/specifications of the part TCN20-15.0-BK in the Heat Shrink Tube, TCN20 Series series.