Rail-Compatible Terminal Block, VTZ Series

Brand :
TOYOGIKEN

Caution

    Product Description

    Rod crimped types can be inserted into the terminal block in a single action.
    Display pops up when cables are securely connected.
    Designed in the motif of “T”, initial of TOGI, easy to check.
    [Features]
    · Compatible with 4 sizes of cable, 2.5 mm2, 4 mm2, 6 mm2 and 10 mm2.
    · Lineup of earthing terminal blocks is also available in the same sizes as the standard type.
    · Abundant color variations (standard color: gray; others: red, blue, orange).
    · Spring lock type for easy push-in connection needing only ferrule treatment and insertion of cable.
    · Strong against vibration, needs no secondary tightening.
    · Mounting an earthing terminal block in the same shape as the terminal block on an IEC 35-mm rail (DIN 35-mm rail) allows for easy earthing connection.
    · Mountable on IEC 35 mm rail (DIN 35 mm rail).
    · Main body and side plates made of highly flame-retardant (UL94V-0) UL-certified resin.
    · Intermediate plates can be mounted or removed without any tools.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat