(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The PUW-20 features both a two-level structure and a raising mechanism to simultaneously achieve space saving and labor saving in panels.
· The PUW-20 keeps the space taken up by the terminal block on boards to 50%. It is the ideal terminal block for mounting to particularly controller boards such as operation panels, control panels, and measuring instrumentation panels.
· Since the top step and bottom are shifted by half pole, wiring can be done from both top and bottom. Bottom level terminals are properly angled for smoother connections.
· Loosened terminal screws hold themselves up through the action of the internal spring structure. This helps prevent shorting accidents, losses, etc. due to dropped screws.
· Complies with UL standards and has TÜV certification, and so can be used for products intended for export to outside of Japan.
· The insulation material used is PPE resin, offering excellent dielectric strength and insulation resistance.
· Mountable on IEC 35 mm rail (DIN 35 mm rail).
· Simply push down to easily mount to rails.
· Adopts a screw-captive up-screw type.
· Intermediate plates can be mounted or removed without any tools.
Part Number |
---|
PUW-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Parts/Completed products | Number of Poles (Pole) | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Pitch Between Terminals (mm) | Cover (accessory) | Nameplate (included) | Standard | Rated current (TUV) (A) | Rated current (CSA) (A) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 92.90 ฿ 40.35 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | Same day | 10 | Individual parts | 1 | M4 | 30 | 30 | 10 | NA | NA | JIS/UL/TUV | 30 | NA | 67 | 10 | 68.5 |
Loading...
Wiring Method | Screw | Mounting Method | DIN rail mount | Number of input/outputs | 1-to-1 x 2 |
---|---|---|---|---|---|
Passage | Applicable | Screw-up | Available | Rated Voltage(V) | AC/DC600 |
Please check the type/dimensions/specifications of the part PUW-30 in the Rail-Compatible Terminal Block, PUW Series series.
Part Number |
---|
PUW-10 |
PUW-20 |
PUW-40 |
PUWL-20-10U |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Parts/Completed products | Number of Poles (Pole) | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Pitch Between Terminals (mm) | Cover (accessory) | Nameplate (included) | Standard | Rated current (TUV) (A) | Rated current (CSA) (A) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 69.68 | 1 Piece(s) | Same day | 10 | Individual parts | 1 | M3 | 16 | 16 | 7 | NA | NA | JIS/UL/TUV | 16 | NA | 53 | 7 | 58.5 | ||
฿ 59.00 | 1 Piece(s) | Same day | 10 | Individual parts | 1 | M3.5 | 22 | 19 | 8 | NA | NA | JIS/UL/CSA/TUV | 22 | 19 | 53 | 8 | 59 | ||
฿ 98.71 | 1 Piece(s) | Same day | 10 | Individual parts | 1 | M4 | 40 | 35 | 11 | NA | NA | JIS/UL/CSA/TUV | 40 | 35 | 67 | 11 | 68.5 | ||
฿ 866.67 | 1 Piece(s) | 60 Day(s) | 10 | Assembled product | - | M3.5 | 22 | 19 | 8 | N/A | N/A | JIS/UL/CSA/TUV | 22 | 19 | 89 | 53 | 59 |
How can we improve?
How can we improve?