1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rail-Compatible Terminal Block, PUW Series (Part Number)

TERMINAL BLOCK TERMINAL

Rail-Compatible Terminal Block, PUW Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 59.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The PUW-20 features both a two-level structure and a raising mechanism to simultaneously achieve space saving and labor saving in panels.
· The PUW-20 keeps the space taken up by the terminal block on boards to 50%. It is the ideal terminal block for mounting to particularly controller boards such as operation panels, control panels, and measuring instrumentation panels.
· Since the top step and bottom are shifted by half pole, wiring can be done from both top and bottom. Bottom level terminals are properly angled for smoother connections.
· Loosened terminal screws hold themselves up through the action of the internal spring structure. This helps prevent shorting accidents, losses, etc. due to dropped screws.
· Complies with UL standards and has TÜV certification, and so can be used for products intended for export to outside of Japan.
· The insulation material used is PPE resin, offering excellent dielectric strength and insulation resistance.
· Mountable on IEC 35 mm rail (DIN 35 mm rail).
· Simply push down to easily mount to rails.
· Adopts a screw-captive up-screw type.
· Intermediate plates can be mounted or removed without any tools.

 
Part Number
PUW-10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSParts/Completed products Number of Poles
(Pole)
Screw Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Standard Rated current (TUV)
(A)
Rated current (CSA)
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

฿ 69.68

฿ 25.15

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 10Individual parts1M316167NANAJIS/UL/TUV16NA53758.5

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Number of input/outputs 1-to-1 x 2
Passage Applicable Screw-up Available Rated Voltage(V) AC/DC600

Please check the type/dimensions/specifications of the part PUW-10 in the Rail-Compatible Terminal Block, PUW Series series.

Products with similar specification

Part Number
PUW-20
PUW-30
PUW-40
PUWL-20-10U
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSParts/Completed products Number of Poles
(Pole)
Screw Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Standard Rated current (TUV)
(A)
Rated current (CSA)
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

฿ 59.00

1 Piece(s) Same day 10Individual parts1M3.522198NANAJIS/UL/CSA/TUV221953859

฿ 92.90

1 Piece(s) Same day 10Individual parts1M4303010NANAJIS/UL/TUV30NA671068.5

฿ 98.71

1 Piece(s) Same day 10Individual parts1M4403511NANAJIS/UL/CSA/TUV4035671168.5

฿ 866.67

1 Piece(s) 60 Day(s) 10Assembled product-M3.522198N/AN/AJIS/UL/CSA/TUV2219895359