1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Direct Mounting Type Assembly Terminal Block, PTX Series

Direct Mounting Type Assembly Terminal Block, PTX Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,689.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· In PTX series, branch dedicated terminal block from the receiving electricity side (primary side) to the sending electricity side (secondary side).
· The direct mounting type supports agreement type breaker for the height of inductive plate and terminal pitches.
· A wire connection screw is included on the primary side. Multiple cables can be lead-in depending on capacity.
· In addition, on the secondary side, wiring connection screws are fitted in three locations, enabling compatibility with a wide number of branches.
· Two types, the rail mounting type and direct mounting type, are available.
· The insulation material uses denatured PPE resin which offers superior dielectric strength and insulation resistance.
· Compared to branches using a copper bar, power and space saving are possible.

 
Part Number
PTXK-100-4P
PTXK-225-3P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles
(Pole)
Rated current (JIS)
(A)
Pitch Between Terminals
(mm)
Secondary Side Terminal Screw Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

฿ 1,689.03

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 417530M6/M51658656.5

฿ 2,012.72

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 324035M8/M515010561

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Screw Size M8 Number of input/outputs 1 to 1 Cover (accessory) Available
Nameplate (included) Available Passage Fail Screw-up NA
Standard JIS Rated Voltage(V) AC/DC600