(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· There are 28 variations available in the CT series, with models supporting current levels from 10 A to 1000 A.
· Stud type terminal blocks also available. (Long bolt type also available)
· CT-800 to CT-1000 high current terminal blocks also available.
· Compatible with a dedicated 20 mm rail, further saving space.
· Additional mounting / removal possible on intermediate boards without tools (CT-10S to CT-150).
Part Number |
---|
CT-65S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Features | Pitch Between Terminals (mm) | Cover (accessory) | Nameplate (included) | Passage | Standard | Rated current (CSA) (A) | Rated Voltage (V) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 61.94 | TERMINAL BLOCK TERMINAL | 50 Piece(s) | 60 Day(s) | 10 | M6 | 90 | 65 | Terminal Screw: Free Terminal with SP | 19 | NA | NA | Fail | JIS/UL/CSA | 65 | AC/DC660 | 50 | 19 | 40.5 |
Loading...
Wiring Method | Screw | Mounting Method | C Type 20-mm Rail | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Number of input/outputs | 1 to 1 | Specifications | Self-up type |
Screw-up | NA |
Please check the type/dimensions/specifications of the part CT-65S in the Rail / Direct Mounting Compatible Terminal Block, CT Series series.
Part Number |
---|
CT-1000 |
CT-100ST |
CT-10S |
CT-15 |
CT-150 |
CT-800 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Features | Pitch Between Terminals (mm) | Cover (accessory) | Nameplate (included) | Passage | Standard | Rated current (CSA) (A) | Rated Voltage (V) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,092.10 | 1 Pack(s) | 3 Pieces Per Package | 10 Day(s) | - | M16 | 1000 | - | Terminal Screw: Hex Bolt | 66 | Available | Available | Fail | JIS | NA | AC/DC660 | 124 | 66 | 78.5 | ||
฿ 3,703.18 | 1 Pack(s) | 48 Pieces Per Package | 11 Day(s) | - | M8 | 132 | - | Terminal Screw: Stud Type | 24.5 | NA | NA | Fail | JIS | NA | AC/DC660 | 60 | 24.5 | 44.5 | ||
฿ 23.23 | 1 Piece(s) | Same day | 10 | M3 | 15 | 10 | Terminal Screw: Free Terminal with SP | 7 | NA | NA | Applicable | JIS/UL/CSA | 10 | AC/DC660 | 31.5 | 7 | 30.5 | |||
฿ 23.23 | 16 Piece(s) | 3 Day(s) | 10 | M3 | 15 | - | Terminal Screw: Pan-Head Sems | 8 | NA | NA | Applicable | JIS | NA | AC/DC600 | 31 | 8 | 30.5 | |||
฿ 211.73 | 1 Piece(s) | Same day | 10 | M8 | 175 | 150 | Terminal Screw: Hex Bolt | 28 | NA | NA | Fail | JIS/UL/CSA | 150 | AC/DC660 | 63 | 28 | 48.5 | |||
฿ 2,343.17 | 3 Piece(s) | 60 Day(s) | - | M16 | 800 | - | Terminal Screw: Hex Bolt | 66 | Available | Available | Fail | JIS | NA | AC/DC660 | 124 | 66 | 78.5 |
How can we improve?
How can we improve?