(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· There are 28 variations available in the CT series, with models supporting current levels from 10 A to 1000 A.
· Stud type terminal blocks also available. (Long bolt type also available)
· CT-800 to CT-1000 high current terminal blocks also available.
· Compatible with a dedicated 20 mm rail, further saving space.
· Additional mounting / removal possible on intermediate boards without tools (CT-10S to CT-150).
Part Number |
---|
CT-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Features | Pitch Between Terminals (mm) | Cover (accessory) | Nameplate (included) | Passage | Standard | Rated current (CSA) (A) | Rated Voltage (V) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19.72 | TERMINAL BLOCK TERMINAL | 13 Piece(s) | 3 Day(s) | 10 | M4 | 30 | - | Terminal Screw: Free Terminal with SP | 11 | NA | NA | Applicable | JIS | NA | AC/DC600 | 36 | 11 | 32.5 |
Loading...
Wiring Method | Screw | Mounting Method | C Type 20-mm Rail | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Number of input/outputs | 1 to 1 | Specifications | Self-up type |
Screw-up | NA |
Please check the type/dimensions/specifications of the part CT-30 in the Rail / Direct Mounting Compatible Terminal Block, CT Series series.
Part Number |
---|
CT-10S |
CT-15 |
CT-150 |
CT-300 |
CT-35S |
CT-400 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Features | Pitch Between Terminals (mm) | Cover (accessory) | Nameplate (included) | Passage | Standard | Rated current (CSA) (A) | Rated Voltage (V) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23.23 | 1 Piece(s) | Same day | 10 | M3 | 15 | 10 | Terminal Screw: Free Terminal with SP | 7 | NA | NA | Applicable | JIS/UL/CSA | 10 | AC/DC660 | 31.5 | 7 | 30.5 | ||
฿ 23.23 | 16 Piece(s) | 3 Day(s) | 10 | M3 | 15 | - | Terminal Screw: Pan-Head Sems | 8 | NA | NA | Applicable | JIS | NA | AC/DC600 | 31 | 8 | 30.5 | ||
฿ 211.73 | 1 Piece(s) | Same day | 10 | M8 | 175 | 150 | Terminal Screw: Hex Bolt | 28 | NA | NA | Fail | JIS/UL/CSA | 150 | AC/DC660 | 63 | 28 | 48.5 | ||
฿ 364.92 | 1 Piece(s) | 3 Day(s) | 10 | M10 | 310 | 300 | Terminal Screw: Hex Bolt | 47 | Available | Available | Fail | JIS/UL/CSA | 300 | AC/DC660 | 97 | 47 | 60.5 | ||
฿ 38.71 | 1 Piece(s) | Same day | 10 | M5 | 50 | 35 | Terminal Screw: Free Terminal with SP | 14 | NA | NA | Applicable | JIS/UL/CSA | 35 | AC/DC660 | 40 | 14 | 36.5 | ||
฿ 541.94 | 5 Piece(s) | 60 Day(s) | 10 | M12 | 400 | 400 | Terminal Screw: Hex Bolt | 58 | Available | Available | Fail | JIS/UL/CSA | 400 | AC/DC660 | 110 | 58 | 69 |
How can we improve?
How can we improve?