1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rail / Direct Mounting Compatible Terminal Block, CT Series【1-300 Pieces Per Package】 (Part Number)

TERMINAL BLOCK TERMINAL

Rail / Direct Mounting Compatible Terminal Block, CT Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 19.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· There are 28 variations available in the CT series, with models supporting current levels from 10 A to 1000 A.
· Stud type terminal blocks also available. (Long bolt type also available)
· CT-800 to CT-1000 high current terminal blocks also available.
· Compatible with a dedicated 20 mm rail, further saving space.
· Additional mounting / removal possible on intermediate boards without tools (CT-10S to CT-150).

 
Part Number
CT-15S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Features Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Standard Rated current (CSA)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

฿ 23.23

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 10M3.52015Terminal Screw: Free Terminal with SP8NANAApplicableJIS/UL/CSA15AC/DC66031.5830.5

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method C Type 20-mm Rail Parts/Completed products Individual parts
Number of Poles(Pole) 1 Number of input/outputs 1 to 1 Specifications Self-up type
Screw-up NA

Please check the type/dimensions/specifications of the part CT-15S in the Rail / Direct Mounting Compatible Terminal Block, CT Series series.

Products with similar specification

Part Number
CT-10S
CT-15
CT-150
CT-200
CT-200ST
CT-25S
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSScrew Size Rated current (JIS)
(A)
Rated current (UL)
(A)
Features Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Standard Rated current (CSA)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

฿ 23.23

1 Piece(s) Same day 10M31510Terminal Screw: Free Terminal with SP7NANAApplicableJIS/UL/CSA10AC/DC66031.5730.5

฿ 23.23

16 Piece(s) 3 Day(s) 10M315-Terminal Screw: Pan-Head Sems8NANAApplicableJISNAAC/DC60031830.5

฿ 211.73

1 Piece(s) Same day 10M8175150Terminal Screw: Hex Bolt28NANAFailJIS/UL/CSA150AC/DC660632848.5

฿ 267.10

12 Piece(s) 60 Day(s) 10M10240200Terminal Screw: Hex Bolt39AvailableAvailableFailJIS/UL/CSA200AC/DC660863952

฿ 2,801.32

1 Pack(s)

12 Pieces Per Package

10 Day(s) -M10240-Terminal Screw: Stud Type39AvailableAvailableFailJISNAAC/DC660863952

฿ 56.73

1 Piece(s) Same day 10M44025Terminal Screw: Free Terminal with SP11NANAApplicableJIS/UL/CSA25AC/DC660361132.5