1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Terminal Block, PCNR-COM Series

Terminal Block, PCNR-COM Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 886.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Common unitized and single-action rails.
· PCN-COM series.

 
Part Number
PCNR-COM201
PCNR-COM201N
PCNR-COM201P
PCNR-COM202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Common Name Label Color (Front)

฿ 886.06

TERMINAL INTERFACE TERMINAL 1 Piece(s) 3 Day(s) 1020Upper Level: + / Lower Level: -White

฿ 886.06

TERMINAL INTERFACE TERMINAL 1 Piece(s) 10 Day(s) 1020All Poles: -Blue

฿ 886.06

TERMINAL INTERFACE TERMINAL 1 Piece(s) 3 Day(s) 1020All Poles: +Cream

฿ 1,344.39

TERMINAL INTERFACE TERMINAL 1 Piece(s) Available Same day 1040Upper Level: + / Lower Level: -White

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Assembled product
Number of input/outputs 1-to-N Rated current (JIS)(A) 10 Pitch Between Terminals(mm) 7.62
Supported equipment PLC Specifications For Round Crimp Terminal Note The R type is a semi-standard component. Please contact us for the date of delivery.