(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for connections that require compactness.
[Features]
· Nichifu chain-type crimp terminal is a terminal that realizes a large number of wires by connecting the terminals in a chain, instead of the conventional single terminal.
· This terminal not only reduces cost, but also enhances safety and reliability.
Part Number | Dimensions mm | Finish | Wire Range | Material | Applicator | Qty/Reel | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
φd2 | B | L | F | E | Material Thickness | mm2 | AWG | |||||
CSS 13273-N | 3.2 | 4.6 | 9.8 | 4.1 | 7.5 | 0.4 | Tin | 0.3-0.75 | 22-18 | Brass | MB 52 | 25,000 |
CSS 13715-N ❍ | 3.7 | 6.0 | 3.8 | 6.8 | 0.5-1.25 | 20-16 | MB 55 | 20,000 | ||||
CSS 13225-N ❍ | 3.2 | 6.0 | 12.2 | 5.0 | 9.2 | 0.5 | 0.5-2.0 | 20-14 | MB 51 | 10,000 | ||
CSS 13225-N2 ❍ | 6.5 | 13.3 | 6.75 | 10.05 | MB 54 | |||||||
CSS 13725-N ❍ | 3.7 | 6.0 | 12.2 | 5.0 | 9.2 | MB 51 | ||||||
CSS 13725-N2 ❍ | 6.5 | 13.3 | 6.75 | 10.05 | MB 54 | |||||||
CSS 14325-N2 ❍ | 4.3 | 6.5 | 13.3 | 6.75 | 10.05 | 0.5-2.0 | 20-14 | MB 54 | 10,000 |
NOTE
1) ❍ : UL・CSA
Part Number | Dimensions mm | Finish | Wire Range | Material | Applicator | Qty/Reel | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
φd2 | B | L | F | E | Material Thickness | mm2 | AWG | |||||
CSS 14325-A ❍ | 4.3 | 8.0 | 18.7 | 6.3 | 14.7 | 0.5 | Tin | 0.5-2.0 | 20-14 | Brass | MB 01 | 5,000 |
CSS 15325-A ❍ | 5.3 |
NOTE
1) ❍ : UL・CSA
Part Number |
---|
CSS13725-N2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 22,667.00 | CRIMPING TERMINAL | 1 Pack(s) | 10,000 Pieces Per Package | 89 Day(s) |
Loading...
Type | Bare Crimp Terminal | Shape | Round | Internal Diameter(φ) | 3.7 |
---|---|---|---|---|---|
Outer Diameter(mm) | 6.5 | Overall Length(mm) | 13.3 | Conforming wire size(AWG) | 20-14 |
Representative Standard | UL / CSA | Detailed Shape | Round terminal coating no retainer N shape |
Please check the type/dimensions/specifications of the part CSS13725-N2 in the Chain Crimp Terminal, Round series.
How can we improve?
How can we improve?