1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bare Chain Crimp Terminal, Round【1,500 Pieces Per Package】

Bare Chain Crimp Terminal, Round
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 4,243.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CT type bare chain type crimp terminal
[Features]
· The insulation coating part of the terminal is chained and wound up on reel.
· The ICT dedicated crimping machine can be used to continuously crimp the terminals, which is very effective.
[Application]
· For crimping with electric wires.

 
Part Number
CT1.25-4M
CT2-4
CT2-5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)

฿ 4,625.00

CRIMPING TERMINAL 1 Pack(s)

1,500 Pieces Per Package

6 Day(s) 4.36.813.922-16

฿ 4,875.00

CRIMPING TERMINAL 1 Pack(s)

1,500 Pieces Per Package

6 Day(s) 4.38.516.516-14

฿ 4,243.81

CRIMPING TERMINAL 1 Pack(s)

1,500 Pieces Per Package

Available 12 Day(s) 5.39.51716-14

Loading...

  1. 1

Basic Information

Type Bare Crimp Terminal Shape Round Representative Standard UL / CSA
Number with packs(Piece) 1500