Pin Type Naked Crimp Terminal (TC Type) For Copper Wire

Caution
Product Description
Pin type naked crimp terminal used for connecting wires and devices.
[Features]
· Pin type terminal with cylindrical pin contact surface (tongue section).
[Applications]
· Optimal for connecting soft steel stranded wires or single electric wires.
Pin Type Bare Crimp Terminal (TC Type) For Copper Wire specifications
- Wire conjugation range (stranded wire): 1.04 to 2.63 mm2.- Wire conjugation range: 16-14 AWG.
- Overall length: 22.0 mm, Internal dimensions: 2.3 mm, Wire conjugation range (single wire): 1.14 to 1.82 mm, F: 16.0 mm, Stud diameter: 1.9 mm, Weight: 85 g.
- Terminal material/finishing: Oxygen-free copper (C1020) / tin electroplated.
Pin Type Bare Crimp Terminal (TC Type) For Copper Wire

Pin type

Outline drawing
| Part Number | Dimensions Of Each Part (mm) | Wire Conjugation Range | Applicable Tools | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Manual Tools | ||||||||||||
| øF | l | L | E | øD | ød | Single Wire (mm) | Stranded Wire mm2 | AWG | Main Body | Head | ||
| TC 0.3-9.5 ○ | 1.0 | 9.5 | 15.3 | 4.5 | 2.2 | 1.0 | – | 0.2 to 0.5 *0.3 to 0.5 UL/CSA Specified | 24 to 20 *22 to 20 UL/CSA Specified | NH 60 NH 69 | ||
| NA 3 | N3 70 | |||||||||||
| TC 1.25-11 ○ | 1.9 | 11.0 | 17.5 | 4.5 | 3.4 | 1.7 | 0.57 -1.44 | 0.25-1.65 | 22-16 | NH 1 NH 61 NH 69 | ||
| TC 1.25-11S ○ | 1.5 | |||||||||||
| TC 1.25-16 ○ | 1.9 | 16.0 | 22.0 | |||||||||
| TC 1.25-16S ○ | 1.5 | |||||||||||
| TC 1.25-20 ○ | 1.9 | 20.0 | 26.0 | NA 10 NA 3 | N10 01 N3 7 | |||||||
| TC 1.25-20S ○ | 1.5 | |||||||||||
| TC 2-11 ○ | 1.9 | 11.0 | 17.5 | 4.5 | 4.2 | 2.3 | 1.14-1.82 | 1.04-2.63 | 16-14 | NH 1 NH 9 NH 61 NH 69 | ||
| TC 2-11S ○ | 1.5 | |||||||||||
| TC 2-16 ○ | 1.9 | 16.0 | 22.0 | |||||||||
| TC 2-16S ○ | 1.5 | |||||||||||
| TC 2-20 ○ | 1.9 | 20.0 | 26.0 | NA 10 NA 3 | N10 02 N3 7 | |||||||
| TC 2-20S ○ | 1.5 | |||||||||||
| TC 3.5-11S ○ | 1.9 | 11.0 | 21.0 | 6.0 | 5.1 | 3.0 | 1.82-2.40 | 2.63-4.60 | 12 | NH 1 NH 9 | ||
| NA 10 NA 3 | N10 03 N3 7 | |||||||||||
| TC 5.5-11 ○ | 2.7 | 11.0 | 21.0 | 6.5 | 5.6 | 3.4 | 1.82-2.89 | 2.63-6.64 | 12-10 | NH 1 NH 9 | ||
| NA 10 NA 3 | N10 03 N3 7 | |||||||||||
〇: UL/CSA registered product.

Pin type

Outline drawing
| Part Number | Dimensions Of Each Part (mm) | Wire Conjugation Range | Applicable Tools | Insulation Cap Color | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Manual Tools | |||||||||||||
| øF | l | L | E | øD | ød | Single Wire (mm) | Stranded Wire mm2 | AWG | Main Body | Head | |||
| TC 2-13.5V-ST-C | 1.9 | 13.5 | 22.0 | 4.5 | 4.2 | 2.3 | 1.14-1.82 | 1.04-2.63 | 16-14 | NH 1 NH 9 NH 61 NH 69 | Transparent green | ||
| NA 10 NA 3 | N10 02 N3 7 | ||||||||||||
| TC 5.5-15ST-C | 15.0 | 26.5 | 6.5 | 5.6 | 3.4 | 1.82-2.89 | 2.63-6.64 | 12-10 | NH 1 NH 9 | Transparent yellow | |||
| TC 5.5-21ST-C | 21.0 | 32.5 | NA 10 NA 3 | N10 03 N3 7 | |||||||||
Pin Type Bare Crimp Terminal (TC Type) For Copper Wire, With Insulating Cap
- For integrated power meters: Pin type crimp terminal.

Pin type (square pin)
with insulating cap.

Outline drawing
| Part Number | Dimensions Of Each Part (mm) | Wire Conjugation Range | Applicable Tools | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Manual Tools | ||||||||||||
| □F | l | L | E | øD | ød | Single Wire (mm) | Stranded Wire mm2 | AWG | Main Body | Head | ||
| TC 8-S-C | 3.5 | 20.0 | 33.5 | 8.4 | 7.1 | 3.5 | 1.82-2.89 | 2.63-6.64 | 12-10 | NH 1, NH 9 NOP 60, NOM 60 | ||
| TC 8-C | 4.5 | 2.89-3.65 | 6.64-10.52 | 8 | NA 20 | N20 08 | ||||||
| TC 14S-C | 3.5 | 25.0 | 40.5 | 10.0 | 9.0 | 5.8 | - | 10.52-16.78 | 6 | NH 9, NOP 60 NOM 60, NOP 150HA NOM 150 | ||
| TC 14-C | 4.5 | NA 20 | N20 14 | |||||||||
| TC 22S-C | 3.5 | 28.0 | 47.0 | 12.0 | 11.5 | 7.7 | - | 16.78-26.66 | 4 | NOP 60 NOM 60 NOP 150HA NOM 150 | ||
| TC 22-C | 6.5 | |||||||||||
| TC 38-C | 6.9 | 30.0 | 50.0 | 13.0 | 13.3 | 9.4 | - | 26.66-42.42 | 2 | NA 20 | N20 22 N20 38 N20 60 | |
| TC 60-C | 6.9 | 30.0 | 60.0 | 18.5 | 15.6 | 11.4 | - | 42.42-60.57 | 1/0 | |||
| Integrated Power Meter | Pin Type Terminal Rated Current | |||
|---|---|---|---|---|
| 30 A Type | 120 A Type | |||
| TC 8-S-C | ● | When using 3.5 mm2 wire: 37 A When using 5.5 mm2wire: 48 A | ||
| TC 8-C | ● | 62 A | ||
| TC 14S-C | ● | 88 A | ||
| TC 14-C | ● | |||
| TC 22S-C | ● | |||
| TC 22-C | ● | 115 A | ||
| TC 38-C | ● | 160 A | ||
| TC 60-C | ● | |||
Integrated power meter usage classification and pin type terminal rated current
Notes
- For copper wire only.
- Use within the wire conjugation range.
- Use the specified applicable crimp tool.
Related Products
Pin Type Bare Crimp Terminal Center Pin Type [100 pcs.]
An HS type (pin-shaped ST type) bare crimp terminal. E Type Sleeve For End-Alignment (Bare Crimp Sleeve Ring)
Pin Type Bare Chain Type Crimp Terminal [1,500 pcs.]
Bare terminals are loaded in a chain by connecting bands. Crimping is completed by breaking the connecting band. (Pin type)
![Pin Type Bare Crimp Terminal Center Pin Type [100 pcs.]](http://th.misumi-ec.com/en/linked/vitem/el/NCF1/222000181310/img/0002_1.jpg)
![Pin Type Bare Chain Type Crimp Terminal [1,500 pcs.]](http://th.misumi-ec.com/en/linked/vitem/el/NCF1/222000181310/img/060.jpg)