1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Naked Blade Terminal (BT Type)【100 Pieces Per Package】

Naked Blade Terminal (BT Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 283.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A blade type crimp terminal made of oxygen-free copper (tin electroplated) material.
[Features]
· Crimp terminal (BT type) with coupling section insulated by an insulator.
· MA type 250 series.
[Applications]
· Convenient as a blade type naked crimp terminal for different types of wiring.

Part Number
BT0.75-7
BT0.75-11
BT1.25-7.5
BT1.25-9
BT1.25-9-1
BT1.25-10
BT1.25-10-1
BT1.25-11
BT1.25-14
BT1.25-17
BT1.25-18
BT2-9
BT2-9-1
BT2-13
BT2-17SALE
BT2-18
BT5.5-10
BT5.5-13
BT5.5-17-1
BT5.5-18
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Conforming wire size
(AWG)
Representative Standard Dimension thickness
(mm)
Specifications I size (terminal length)
(mm)

฿ 312.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 1012.822-18UL / CSA0.7Blade terminal width: 1.2mm-

฿ 325.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 1016.822-18UL / CSA0.7Blade terminal width: 1.2mm-

฿ 632.77

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Available 5 Day(s) 1016.822-18-0.75Blade terminal width: 1 mm-

฿ 290.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 1013.622-16UL / CSA0.75Blade terminal width: 2.8mm-

฿ 290.00

CRIMPINGTERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 1013.522-16UL / CSA0.75Blade terminal width: 2.2mm-

฿ 297.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 1014.822-16UL / CSA0.75Blade terminal width: 3.4mm-

฿ 283.33

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 101522-16UL / CSA0.75Blade terminal width: 2.2mm-

฿ 293.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1015.722-16UL / CSA0.75Blade terminal width: 3 mm-

฿ 353.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 1019.122-16UL / CSA0.75Blade terminal width: 3 mm-

฿ 426.08

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

14 Day(s) -21.522-16UL / CSA0.75Blade terminal width: 3 mm12.7

฿ 358.33

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 102322-16UL / CSA0.75Blade terminal width: 2.2mm-

฿ 327.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1013.616-14UL / CSA0.85Blade terminal width: 2.8mm-

฿ 305.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 1013.516-14UL / CSA0.85Blade terminal width: 2.2mm-

฿ 427.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 1017.516-14UL / CSA0.85Blade terminal width: 4.6mm-

฿ 545.00

฿ 327.11

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 1021.516-14UL / CSA0.85Blade terminal width: 3 mm12.7

฿ 405.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 102316-14UL / CSA0.85Blade terminal width: 2.2mm-

฿ 500.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day 1016.512-10UL / CSA0.95Blade terminal width: 2.8mm-

฿ 530.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1019.512-10UL / CSA0.95Blade terminal width: 4.5mm-

฿ 602.00

CRIMPING TERMINAL 10 Pack(s)

100 Pieces Per Package

8 Day(s) -23.512-10UL / CSA0.95Blade terminal width: 4.6mm12.7

฿ 655.00

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

Same day -24.512-10UL / CSA0.95Blade terminal width: 4.5mm-

Loading...

  1. 1
 

Basic Information

Type Bare Crimp Terminal Shape Blade type Number with packs(Piece) 100